您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Insert Inch Bore - SC Medium Duty Bearing Inserts (Standard Insert)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/scm_ins_stan_i.prj},{NB=123358},{SERIES=211},{SS=2},{SS1=2.000000},{PN=123358},{DESCRIPTION=INS-SCM-200},{WEIGHT=2.26},{A=2.22},{A1=2.220000},{C=0.94},{C1=0.9400},{D=3.9370},{D1=3.9370},{J=0.25},{J1=0.250},{L=2.71},{L1=2.710000},{N=3/8 - 24},{NDM=0.3750},{KDM=0.3299},{W=0.87},{W1=0.870000},{Y=1.35},{Y1=1.350000},{CAPS=5630},{CAPD=9975}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
Y
[Inch]
123419
206
1
123419
INS-SCM-100
0.71
1.52
0.69
2.4409
0.16
1.57
5/16 - 24
0.58
0.94
123420
207
1-3/16
123420
INS-SCM-103
1.07
1.71
0.75
2.8346
0.20
1.84
5/16 - 24
0.67
1.04
123353
208
1-7/16
123353
INS-SCM-107
1.32
1.94
0.87
3.1496
0.22
2.05
5/16 - 24
0.75
1.19
123354
209
1-1/2
123354
INS-SCM-108
1.62
1.94
0.87
3.3465
0.25
2.22
5/16 - 24
0.75
1.19
123355
210
1-11/16
123355
INS-SCM-111
1.82
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
123356
210
1-3/4
123356
INS-SCM-112
1.74
1.94
0.87
3.5433
0.25
2.43
3/8 - 24
0.75
1.19
123357
211
1-15/16
123357
INS-SCM-115
2.36
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
123358
211
2
123358
INS-SCM-200
2.26
2.22
0.94
3.9370
0.25
2.71
3/8 - 24
0.87
1.35
123359
212
2-3/16
123359
INS-SCM-203
2.97
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.90
1.41
123360
212
2-1/4
123360
INS-SCM-204
2.85
2.31
1.02
4.3307
0.25
2.97
3/8 - 24
0.90
1.41
123361
214
2-7/16
123361
INS-SCM-207
4.39
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
123362
214
2-1/2
123362
INS-SCM-208
4.25
2.54
1.10
4.9213
0.26
3.31
3/8 - 24
1.06
1.48
123363
215
2-11/16
123363
INS-SCM-211
4.49
2.33
1.14
5.1181
0.28
3.62
3/8 - 24
0.86
1.47
123364
216
2-15/16
123364
INS-SCM-215
5.54
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.50
123365
216
3
123365
INS-SCM-300
5.52
2.38
1.18
5.5118
0.29
3.83
3/8 - 24
0.88
1.50
123366
218
3-7/16
123366
INS-SCM-307
7.35
2.56
1.34
6.2992
0.30
4.35
3/8 - 24
0.96
1.60
123367
218
3-1/2
123367
INS-SCM-308
7.33
2.56
1.34
6.2992
0.30
4.35
3/8 - 24
0.96
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok ER Insert - D-LOK
Dodge
28.07.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Dodge
28.07.2021
Set Screw Insert Inch Bore - SC Normal Duty Bearing Inserts
Dodge
28.07.2021
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Dodge
28.07.2021
Set Screw Light Duty Insert with Pin Inch Bore - SCP Bearing Inserts
Dodge
28.07.2021
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal Assembly - 500 Se...
Dodge
25.04.2024
Set Screw GM Medium Duty Top Angle Take-up Inch Bore - Type GM Medium Duty ...
Dodge
17.12.2021
Set Screw Medium Duty Extreme Duty Four-Bolt Flange Inch Bore - SC 4 Bolt F...
Dodge
28.07.2021
Set Screw Medium Duty Extreme Duty Insert Inch Bore - SC Medium Duty Bearin...
Dodge
28.07.2021
Grip Tight Insert Metric Bore - GT Normal Duty Bearing Inserts
Dodge
28.07.2021
Set Screw Intermediate Duty Insert Inch Bore - VSC Intermediate Duty Bearin...
Dodge
21.09.2023
D-Lok Insert Inch Bore - D-LOK
Dodge
28.07.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Dodge
28.07.2021
Set Screw Medium Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearing...
Dodge
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表