11 7/8 x 23 1/2 - D-M-E Standard A-Series Mold Bases 11 7/8 x 23 1/2
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/1223a_mold_bases_assmtab.prj},{NB=1223A-27-57(4 1/2_23 1/2_5/32_1/2_7/8_0_0_1_0)},{A0=2.875},{B0=5.875},{D=3.990},{H0=16.875},{B1=23.500},{B2=11.750},{B3=10.563},{B4=1.375},{B5=10.375},{B6=1.188},{B7=8.625},{B8=10.250},{B9=1.500},{B10=23.500},{B11=11.750},{B12=1.875},{B13=8.625},{B14=11.000},{B15=11.125},{B16=11.875},{B17=5.938},{B18=0.625},{B19=8.500},{B20=4.188},{B21=4.250},{B22=1.688},{B23=8.375},{B24=3.813},{B25=3.188},{B26=0.625},{B27=0.063},{B28=0.000},{B29=2.813},{B30=3.750},{L1=11.875},{L2=5.938},{L3=5.000},{L4=3.813},{L5=3.188},{L6=0.938},{L7=4.969},{H11=0.875},{H2=1.875},{H3=0.875},{H4=1.125},{H5=0.500},{H6=0.813},{C=4 1/2},{E=23 1/2},{O=5/32},{R=1/2},{T=7/8},{S=2 11/16},{GE=0},{BT=0},{RPP=1},{LPV=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
1223A-13-13(3_23 1/2_5/32...
1223A-13-13
1 3/8
1 3/8
3.990
1223A-13-17(3_23 1/2_5/32...
1223A-13-17
1 3/8
1 7/8
3.990
1223A-13-23(3 1/2_23 1/2_...
1223A-13-23
1 3/8
2 3/8
3.990
1223A-13-27(3 1/2_23 1/2_...
1223A-13-27
1 3/8
2 7/8
3.990
1223A-13-33(4_23 1/2_5/32...
1223A-13-33
1 3/8
3 3/8
3.990
1223A-13-37(4_23 1/2_5/32...
1223A-13-37
1 3/8
3 7/8
3.990
1223A-13-47(4 1/2_23 1/2_...
1223A-13-47
1 3/8
4 7/8
3.990
1223A-13-57(4 1/2_23 1/2_...
1223A-13-57
1 3/8
5 7/8
3.990
1223A-17-13(3_23 1/2_5/32...
1223A-17-13
1 7/8
1 3/8
3.990
1223A-17-17(3_23 1/2_5/32...
1223A-17-17
1 7/8
1 7/8
3.990
1223A-17-23(3 1/2_23 1/2_...
1223A-17-23
1 7/8
2 3/8
3.990
1223A-17-27(3 1/2_23 1/2_...
1223A-17-27
1 7/8
2 7/8
3.990
1223A-17-33(4_23 1/2_5/32...
1223A-17-33
1 7/8
3 3/8
3.990
1223A-17-37(4_23 1/2_5/32...
1223A-17-37
1 7/8
3 7/8
3.990
1223A-17-47(4 1/2_23 1/2_...
1223A-17-47
1 7/8
4 7/8
3.990
1223A-17-57(4 1/2_23 1/2_...
1223A-17-57
1 7/8
5 7/8
3.990
1223A-23-13(3 1/2_23 1/2_...
1223A-23-13
2 3/8
1 3/8
3.990
1223A-23-17(3 1/2_23 1/2_...
1223A-23-17
2 3/8
1 7/8
3.990
1223A-23-23(3 1/2_23 1/2_...
1223A-23-23
2 3/8
2 3/8
3.990
1223A-23-27(4_23 1/2_5/32...
1223A-23-27
2 3/8
2 7/8
3.990
1223A-23-33(4_23 1/2_5/32...
1223A-23-33
2 3/8
3 3/8
3.990
1223A-23-37(4_23 1/2_5/32...
1223A-23-37
2 3/8
3 7/8
3.990
1223A-23-47(4 1/2_23 1/2_...
1223A-23-47
2 3/8
4 7/8
3.990
1223A-23-57(4 1/2_23 1/2_...
1223A-23-57
2 3/8
5 7/8
3.990
1223A-27-13(3 1/2_23 1/2_...
1223A-27-13
2 7/8
1 3/8
3.990
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表