您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JA Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_ja.prj},{NB=120337},{PN=120337},{BS=JA-13/16},{BSA=JA},{BORE=13/16},{BORE1=0.812500},{BK=3/16x3/32},{SK=3/16x3/32},{W=0.1875},{D1=0.09375},{BTQ=1.000},{A=0.31},{B=1.38},{CI=3.93},{CS=2.25},{D=2.00},{E=1.00},{F=0.56},{G=0.12},{WEIGHT=0.4},{BC=1.65},{NS=3},{SS=10-24x1},{NDM=0.190},{KDM=0.145},{ST=54},{S=0.120},{LCO=0.41},{LC=2.53},{MCO=1.13},{MC=3.25},{LRO=1.13},{LR=3.25},{MRO=1.56},{MR=3.68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearence L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120332
120332
JA-1/2
1/2
1/8x1/16
1/8x1/16
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120333
120333
JA-9/16
9/16
1/8x1/16
1/8x1/16
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120334
120334
JA-5/8
5/8
3/16x3/32
3/16x3/32
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120335
120335
JA-11/16
11/16
3/16x3/32
3/16x3/32
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120336
120336
JA-3/4
3/4
3/16x3/32
3/16x3/32
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120337
120337
JA-13/16
13/16
3/16x3/32
3/16x3/32
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120338
120338
JA-7/8
7/8
3/16x3/32
3/16x3/32
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120339
120339
JA-15/16
15/16
1/4x1/8
1/4x1/8
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120340
120340
JA-1
1
1/4x1/8
1/4x1/8
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120341
120341
JA-1-1/16
1-1/16
1/4x1/16
1/4x1/8
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120342
120342
JA-1-1/8
1-1/8
1/4x1/16
1/4x1/8
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120343
120343
JA-1-3/16
1-3/16
1/4x1/16
1/4x1/8
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
120344
120344
JA-1-1/4
1-1/4
N/A
N/A
1.000
0.31
1.38
3.93
2.25
2.00
1.00
0.56
0.12
0.4
1.65
3
10-24x1
54
0.41
2.53
1.13
3.25
1.13
3.25
1.56
3.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表