您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
THERMASGARD® RGTM 2 - Einschraub-/ Rauchgas-Temperaturmessumformer
S+S Regeltechnik
Produkte
Temperatur
Temperaturfühler - Aktiv
Kanal- & Tauchtemperatur-fühler, aktiv
Powered by
CAD模型選擇
{spluss/produkte/temperatur/temperatur20-20aktiv/kanal-tauch-temperaturfuehleraktiv/thermasgardrgtm2.prj},{NB=2001-4141-2100-061(400)},{LODLEVEL=400},{SA810ID03=2001-4141-2100-061},{SA700ID04=THERMASGARD® RGTM2-I 400/80mm Q},{SA07=3},{SA02=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SA810ID03
Artikel-/Bestellnummer
ⁿ/ₐ
SA700ID04
Produktname
ⁿ/ₐ
1101-2162-0029-810(400)
1101-2162-0029-810
THERMASGARD® RGTM2-I 100/...
1101-2162-0039-810(400)
1101-2162-0039-810
THERMASGARD® RGTM2-I 150/...
1101-2162-0049-810(400)
1101-2162-0049-810
THERMASGARD® RGTM2-I 200/...
1101-2162-0059-810(400)
1101-2162-0059-810
THERMASGARD® RGTM2-I 250/...
1101-2162-0069-810(400)
1101-2162-0069-810
THERMASGARD® RGTM2-I 300/...
1101-2162-0089-810(400)
1101-2162-0089-810
THERMASGARD® RGTM2-I 400/...
1101-21D2-0029-810(400)
1101-21D2-0029-810
THERMASGARD® RGTM2-I 100/...
1101-21D2-0039-810(400)
1101-21D2-0039-810
THERMASGARD® RGTM2-I 150/...
1101-21D2-0049-810(400)
1101-21D2-0049-810
THERMASGARD® RGTM2-I 200/...
1101-21D2-0059-810(400)
1101-21D2-0059-810
THERMASGARD® RGTM2-I 250/...
1101-21D2-0069-810(400)
1101-21D2-0069-810
THERMASGARD® RGTM2-I 300/...
1101-21D2-0089-810(400)
1101-21D2-0089-810
THERMASGARD® RGTM2-I 400/...
2001-4141-2100-011(400)
2001-4141-2100-011
THERMASGARD® RGTM2-I 100/...
2001-4141-2100-021(400)
2001-4141-2100-021
THERMASGARD® RGTM2-I 150/...
2001-4141-2100-031(400)
2001-4141-2100-031
THERMASGARD® RGTM2-I 200/...
2001-4141-2100-041(400)
2001-4141-2100-041
THERMASGARD® RGTM2-I 250/...
2001-4141-2100-051(400)
2001-4141-2100-051
THERMASGARD® RGTM2-I 300/...
2001-4141-2100-061(400)
2001-4141-2100-061
THERMASGARD® RGTM2-I 400/...
1101-2161-0029-810(400)
1101-2161-0029-810
THERMASGARD® RGTM2-U 100/...
1101-2161-0039-810(400)
1101-2161-0039-810
THERMASGARD® RGTM2-U 150/...
1101-2161-0049-810(400)
1101-2161-0049-810
THERMASGARD® RGTM2-U 200/...
1101-2161-0059-810(400)
1101-2161-0059-810
THERMASGARD® RGTM2-U 250/...
1101-2161-0069-810(400)
1101-2161-0069-810
THERMASGARD® RGTM2-U 300/...
1101-2161-0089-810(400)
1101-2161-0089-810
THERMASGARD® RGTM2-U 400/...
1101-21D1-0029-810(400)
1101-21D1-0029-810
THERMASGARD® RGTM2-U 100/...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
THERMASGARD® RGTF 2 - Screw-in temperature sensor / flue gas temperature ...
S+S Regeltechnik
03.05.2024
THERMASGARD® TF 54 - Immersion temperature sensor
S+S Regeltechnik
03.05.2024
THERMASGARD® ETF 6 - Screw-in temperature sensor / immersion temperature ...
S+S Regeltechnik
03.05.2024
GN 743.7 - Oil Sight Glasses with Conical Thread, Brass, up to 100 °C, Type...
Elesa+Ganter
21.06.2024
THERMASGARD® TH 08 - VA ⁄ xx ⁄ 90 - Immersion sleeve made of stainless stee...
S+S Regeltechnik
03.05.2024
THERMASGARD® TM 54 - Immersion/ screw-in/ duct temperature measuring transd...
S+S Regeltechnik
03.05.2024
UH50-A05-00_S55561-F112
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
E35030 - Thermowells
ifm_electronic
27.06.2024
MSNDT - Temperature Sensors with Terminal Box
Misumi
04.06.2021
Modèle 7361 - RTD sensor - 3 wires output - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
17.03.2021
Modèle 7334 - all stainless steel bimetal thermometer. BSP bottom
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
Modèle 7364 - Thermowell with needle screw - I.D. 8,2 mm - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 7346 - Siphon "cor de chasse" - Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
THERMASGARD® RGTM 1 - Duct/ smoke gas temperature measuring transducer
S+S Regeltechnik
03.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表