您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_16.prj},{NB=107834},{ARTNR=107834},{FN=16},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=500},{SCHAFT=Ohne Schaft},{ANT=Z 2},{D1=4.5},{L=20},{D2=9},{K=3.0},{P=2.000},{MZ=5.100},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
FN
ⁿ/ₐ
CNSORDERNO
Beschreibung
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SCHAFT
Schaft
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
K
Screw-head height
[mm]
126466
126466
16
SeSps Sch KS Z St znb,3x1...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 1
3.0
12
6
2.2
126467
126467
16
SeSps Sch KS Z St znb,3x1...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 1
3.0
16
6
2.2
107793
107793
16
SeSps Sch KS Z St znb,3x2...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 1
3.0
20
6
2.2
107795
107795
16
SeSps Sch KS Z St znb,3x2...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 1
3.0
25
6
2.2
107798
107798
16
SeSps Sch KS Z St znb,3x3...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 1
3.0
30
6
2.2
107800
107800
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
12
7
2.6
107801
107801
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
16
7
2.6
107805
107805
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
20
7
2.6
107807
107807
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
25
7
2.6
107812
107812
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
30
7
2.6
107809
107809
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
35
7
2.6
107810
107810
16
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
3.5
40
7
2.6
107813
107813
16
SeSps Sch KS Z St znb,4x1...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
4.0
16
8
2.8
107818
107818
16
SeSps Sch KS Z St znb,4x2...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
4.0
20
8
2.8
107820
107820
16
SeSps Sch KS Z St znb,4x2...
Case hardened steel
Galvanized; blue passivat...
1000
Without shaft
Z 2
4.0
25
8
2.8
107824
107824
16
SeSps Sch KS Z St znb,4x3...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.0
30
8
2.8
107826
107826
16
SeSps Sch KS Z St znb,4x3...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.0
35
8
2.8
107828
107828
16
SeSps Sch KS Z St znb,4x4...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.0
40
8
2.8
107831
107831
16
SeSps Sch KS Z St znb,4x4...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.0
45
8
2.8
108265
108265
16
SeSps Sch KS Z St znb,4x5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.0
50
8
2.8
108266
108266
16
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.5
16
9
3.0
107834
107834
16
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.5
20
9
3.0
107836
107836
16
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.5
25
9
3.0
107839
107839
16
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.5
30
9
3.0
107841
107841
16
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
Without shaft
Z 2
4.5
35
9
3.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12 - Pan-head chipboard screws T Steel zinc plated blue
SFS Group Schweiz AG
24.05.2024
DIN 433 (ISO 7092) - FN 249 - Messing, vernickelt - Scheibe, Produktklasse ...
SFS Group Schweiz AG
24.05.2024
DIN 7983 C-H - Cross recessed raised countersunk head H tapping screws, For...
Fabory
13.02.2023
V.2T81 - Self tapping screws POZIDRIVE PAN HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
15 - Countersunk chipboard screws KS Z with shank steel znb
SFS Group Schweiz AG
24.05.2024
470 - Countersink wood drill screws with milling ribs T Steel znb
SFS Group Schweiz AG
24.05.2024
V.2BRC - POZIDRIVE ROUND HEAD WOOD SCREWS DIN 7996 Inox A2 / S.S 304
FG INOX
25.04.2023
BN 20128 - Pan head screws with pressed washer with Pozidriv cross recess f...
Bossard Catalog
31.10.2023
V.2T83 - Self tapping screws POZIDRIVE RAISED CSK HEAD SELF TAPPING SCREWS ...
FG INOX
25.04.2023
3781 - SFS fitting screws KS H steel GS SPT
SFS Group Schweiz AG
24.05.2024
HFP - HECO-FIX-plus, pan head
HECO-Schrauben
14.10.2021
ASME B18.21.1 FW - Type A Plain Washers
Fabory
21.04.2022
HT - HECO-TOPIX, post bolts
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表