您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
Simko 320 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/simko_320x2_asmtab.prj},{NB=10682 Simko 320 X2 80 66 22.5 5.2(0)},{IDNR=},{ARTIKELNR=10682},{D=80.0},{DD=66.0},{NUT=0},{L=22.5},{L1=5.2},{L2=0.0},{H1=32},{H=16},{D1=0.0},{D2=79.4},{D3=76.0},{C=5.0},{BF=SIMKO 320 X2 (Kompaktdichtung für Zyl.-Ø >= 50 mm)},{WS=80 NBR M00878},{PPATH=simko_320_x2/simko_320x2_asmtpl.prj},{VERS=2.000},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
C
[mm]
WS
Material
ⁿ/ₐ
10600 Simko 320 X2 25 17 ...
10600
25.0
17.0
13.5
3.2
2.1
14.0
24.4
21.0
4.0
80 NBR M00878
10605 Simko 320 X2 30 22 ...
10605
30.0
22.0
13.5
3.2
2.1
19.0
29.4
26.0
4.0
80 NBR M00878
10607 Simko 320 X2 32 24 ...
10607
32.0
24.0
13.5
3.2
3.1
21.0
31.4
28.0
4.0
80 NBR M00878
10613 Simko 320 X2 35 27 ...
10613
35.0
27.0
15.5
3.2
3.1
24.0
34.4
31.0
4.0
80 NBR M00878
10618 Simko 320 X2 40 32 ...
10618
40.0
32.0
15.5
3.2
3.1
29.0
39.4
36.0
4.0
80 NBR M00878
49032265 Simko 320 X2 40 ...
49032265
40.0
32.0
15.5
3.2
3.1
29.0
39.4
36.0
4.0
80 NBR M00878
10636 Simko 320 X2 45 37 ...
10636
45.0
37.0
15.5
3.2
3.1
34.0
44.4
41.0
4.0
80 NBR M00878
10642 Simko 320 X2 50 38 ...
10642
50.0
38.0
20.5
4.2
0.0
0.0
49.4
46.0
4.0
80 NBR M00878
10647 Simko 320 X2 60 48 ...
10647
60.0
48.0
20.5
4.2
0.0
0.0
59.4
56.0
4.0
80 NBR M00878
10651 Simko 320 X2 63 51 ...
10651
63.0
51.0
20.5
4.2
0.0
0.0
62.4
59.0
4.0
80 NBR M00878
10660 Simko 320 X2 70 58 ...
10660
70.0
58.0
20.5
4.2
0.0
0.0
69.4
66.0
4.0
80 NBR M00878
10682 Simko 320 X2 80 66 ...
10682
80.0
66.0
22.5
5.2
0.0
0.0
79.4
76.0
5.0
80 NBR M00878
10696 Simko 320 X2 90 76 ...
10696
90.0
76.0
22.5
5.2
0.0
0.0
89.4
86.0
5.0
80 NBR M00878
10700 Simko 320 X2 100 86...
10700
100.0
86.0
22.5
5.2
0.0
0.0
99.4
96.0
5.0
80 NBR M00878
10702 Simko 320 X2 110 96...
10702
110.0
96.0
22.5
5.2
0.0
0.0
109.4
106.0
5.0
80 NBR M00878
10707 Simko 320 X2 120 10...
10707
120.0
106.0
22.5
5.2
0.0
0.0
119.4
116.0
6.0
80 NBR M00878
10714 Simko 320 X2 125 10...
10714
125.0
108.0
26.5
7.2
0.0
0.0
124.4
121.0
6.0
80 NBR M00878
10738 Simko 320 X2 140 12...
10738
140.0
123.0
26.5
7.2
0.0
0.0
139.4
136.0
6.0
80 NBR M00878
10751 Simko 320 X2 150 13...
10751
150.0
133.0
26.5
7.2
0.0
0.0
149.4
146.0
6.0
80 NBR M00878
10752 Simko 320 X2 160 14...
10752
160.0
143.0
26.5
7.2
0.0
0.0
159.4
156.0
6.0
80 NBR M00878
10753 Simko 320 X2 180 16...
10753
180.0
163.0
26.5
7.2
0.0
0.0
179.4
176.0
6.0
80 NBR M00878
10766 Simko 320 X2 200 18...
10766
200.0
180.0
31.5
9.2
0.0
0.0
199.4
196.0
6.0
80 NBR M00878
18119 Simko 320 X2 220 20...
18119
220.0
200.0
31.5
9.2
0.0
0.0
219.4
216.0
6.0
80 NBR M00878
18120 Simko 320 X2 250 23...
18120
250.0
230.0
31.5
9.2
0.0
0.0
249.4
246.0
6.0
80 NBR M00878
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
ES - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
506 - Bearings
Hallite
05.03.2024
L 27 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KK03 - Compact seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Simko 520 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OMS-MR - Merkel® Omegat
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 5 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
53
Hallite
05.03.2024
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
Simko 300 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
POLYPAC® Selemaster DSM - Piston, double acting sealing elements from NBR+ ...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表