您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 08B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_08b_3.prj},{NB=103340026},{Z=26},{DE=110.2},{DP=105.36},{CNSORDERNO=103340026},{DM=85},{DMX=85.0},{D3=20},{A=55},{KG=2.79},{B3=34.9},{B1=7.2},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103340008
8
38.0
33.18
103340008
20
10
46
0.13
34.9
7.2
1.3
13
103340009
9
42.0
37.13
103340009
24
12
46
0.18
34.9
7.2
1.0
13
103340010
10
45.9
41.10
103340010
28
12
46
0.24
34.9
7.2
1.3
13
103340011
11
49.9
45.07
103340011
32
16
50
0.31
34.9
7.2
1.3
13
103340012
12
53.9
49.07
103340012
35
16
50
0.39
34.9
7.2
1.3
13
103340013
13
57.9
53.06
103340013
38
16
50
0.49
34.9
7.2
1.3
13
103340014
14
61.9
57.07
103340014
42
16
50
0.60
34.9
7.2
1.3
13
103340015
15
65.9
61.09
103340015
46
16
50
0.72
34.9
7.2
1.3
13
103340016
16
69.9
65.10
103340016
50
16
50
0.85
34.9
7.2
1.3
13
103340017
17
74.0
69.11
103340017
54
16
50
0.99
34.9
7.2
1.3
13
103340018
18
78.0
73.14
103340018
58
16
50
1.14
34.9
7.2
1.3
13
103340019
19
82.0
77.16
103340019
62
16
50
1.30
34.9
7.2
1.3
13
103340020
20
86.0
81.19
103340020
66
16
50
1.47
34.9
7.2
1.3
13
103340021
21
90.1
85.22
103340021
70
16
55
1.79
34.9
7.2
1.3
13
103340022
22
94.1
89.24
103340022
70
16
55
1.93
34.9
7.2
1.3
13
103340023
23
98.1
93.27
103340023
70
16
55
2.08
34.9
7.2
1.3
13
103340024
24
102.1
97.29
103340024
75
16
55
2.32
34.9
7.2
1.3
13
103340025
25
106.2
101.33
103340025
80
16
55
2.57
34.9
7.2
1.3
13
103340026
26
110.2
105.36
103340026
85
20
55
2.79
34.9
7.2
1.3
13
103340027
27
114.2
109.40
103340027
85
20
55
2.96
34.9
7.2
1.3
13
103340028
28
118.3
113.42
103340028
90
20
55
3.25
34.9
7.2
1.3
13
103340029
29
122.3
117.46
103340029
95
20
55
3.55
34.9
7.2
1.3
13
103340030
30
126.3
121.50
103340030
100
20
55
3.86
34.9
7.2
1.3
13
103340031
31
130.4
125.54
103340031
110
20
55
4.32
34.9
7.2
1.3
13
103340032
32
134.4
129.56
103340032
110
20
55
4.53
34.9
7.2
1.3
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表