您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Big-T-shell
BRUGG Pipes
ACCESSORIES
Clip-shell
CALPEX
Powered by
CAD模型選擇
{brugg/zubehoer/clip_schalen/calpex/calpex_big_t_schale_asmtab.prj},{NB=1012608(300126)},{SC=Alle},{PT=Flexible / Starre Leitung},{SU=Stueck},{SO=Big-T-Schale},{ADI=CO2 PUR-Schaum },{ARTNR=1012608},{D1=182},{D2=126},{LOD=300},{W=12.30},{SP=Groesse 9.1},{VB=Press/ Schraub/ Elektroschweissverbindung },{MAT=ABS},{L=752},{B=508},{T=265},{N=EN 489},{URL=https://www.bruggpipes.com/calpex-zubehoer-und-werkzeuge/},{PPATH=../../parts/calpex_big_t_schale_asmtpl.prj},{I=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ADI
Type of insulation
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
Designation
ⁿ/ₐ
D1
Outer diameter casing D1
[mm]
D3
Outer diameter casing D3
[mm]
W
Weight
[kg]
SP
Foam package
ⁿ/ₐ
VB
Connection
ⁿ/ₐ
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
N
Norms
ⁿ/ₐ
1012554
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012554
142 / 76 / 76
142
76
11.68
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-76-76 mm ...
ABS
752
508
265
EN 489
1012555
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012555
142 / 76 / 91
142
91
11.75
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-76-91 mm ...
ABS
752
508
265
EN 489
1012556
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012556
142 / 91 / 91
142
91
11.82
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-91-91 mm ...
ABS
752
508
265
EN 489
1012557
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012557
142 / 76 / 111
142
111
11.81
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-76-111 mm...
ABS
752
508
265
EN 489
1012558
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012558
142 / 91 / 111
142
111
11.88
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-91-111 mm...
ABS
752
508
265
EN 489
1012559
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012559
142 / 111 / 111
142
111
11.94
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-111-111 m...
ABS
752
508
265
EN 489
1012560
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012560
142 / 76 / 126
142
126
11.87
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-76-126 mm...
ABS
752
508
265
EN 489
1012561
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012561
142 / 91 / 126
142
126
11.94
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-91-126 mm...
ABS
752
508
265
EN 489
1012562
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012562
142 / 111 / 126
142
126
12.00
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-111-126 m...
ABS
752
508
265
EN 489
1012563
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012563
142 / 126 / 126
142
126
12.06
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-126-126 m...
ABS
752
508
265
EN 489
1012564
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012564
142 / 76 / 142
142
142
11.93
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-76-142 mm...
ABS
752
508
265
EN 489
1012565
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012565
142 / 91 / 142
142
142
12.00
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-91-142 mm...
ABS
752
508
265
EN 489
1012566
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012566
142 / 111 / 142
142
142
12.06
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-111-142 m...
ABS
752
508
265
EN 489
1012567
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012567
142 / 126 / 142
142
142
12.12
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-126-142 m...
ABS
752
508
265
EN 489
1012568
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012568
142 / 142 / 142
142
142
12.18
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 142-142-142 m...
ABS
752
508
265
EN 489
1012569
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012569
162 / 76 / 76
162
76
11.74
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-76-76 mm ...
ABS
752
508
265
EN 489
1012570
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012570
162 / 76 / 91
162
91
11.81
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-76-91 mm ...
ABS
752
508
265
EN 489
1012571
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012571
162 / 91 / 91
162
91
11.88
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-91-91 mm ...
ABS
752
508
265
EN 489
1012572
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012572
162 / 76 / 111
162
111
11.87
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-76-111 mm...
ABS
752
508
265
EN 489
1012573
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012573
162 / 91 / 91
162
91
11.94
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-91-91 mm ...
ABS
752
508
265
EN 489
1012574
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012574
162 / 111 / 111
162
111
12.00
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-111-111 m...
ABS
752
508
265
EN 489
1012575
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012575
162 / 76 / 76
162
76
11.93
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-76-76 mm ...
ABS
752
508
265
EN 489
1012576
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012576
162 / 91 / 126
162
126
12.00
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-91-126 mm...
ABS
752
508
265
EN 489
1012577
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012577
162 / 111 / 126
162
126
12.06
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-111-126 m...
ABS
752
508
265
EN 489
1012578
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1012578
162 / 126 / 126
162
126
12.12
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 162-126-126 m...
ABS
752
508
265
EN 489
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表