您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BCIB-S - BraceCONDUIT, BCIB-S, Polyamid PA12 HB
WISKA
Brace
Brace CONDUIT, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_conduit_kunststoff/bcib_s.prj},{NB=BCIB-S-23-BK10111355},{CNSORDERNO=10111355},{TYP=BCIB-S-23-BK},{RAL=RAL 9005},{NW=23},{DA=28.5},{DI=22.9},{A=3.4},{B=2.3},{R=49},{S=0.4},{CNSMAT=PA12 UL94-HB},{ETEMP=-40°C to 120°C},{CNSQUANTITY=50},{INFO=HTML},{VERS=5},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10111355/bcib-s-23-bk.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10111355/bcib-s-23-bk.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
NW
Nominal width
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
A
Profile width
[mm]
B
Spiral wide
[mm]
R
Bending radius
[mm]
S
Wall thickness
[mm]
CNSMAT
Material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
10111351
10111351
BCIB-S-10-BK
RAL 9005
10
13.0
9.8
2.7
1.8
21
0.2
PA12 UL94-HB
-40°C to 120°C
50
10111352
10111352
BCIB-S-12-BK
RAL 9005
12
15.8
12.0
3.1
2.2
28
0.3
PA12 UL94-HB
-40°C to 120°C
50
10111353
10111353
BCIB-S-14-BK
RAL 9005
14
18.5
14.2
3.3
2.9
34
0.3
PA12 UL94-HB
-40°C to 120°C
50
10111354
10111354
BCIB-S-17-BK
RAL 9005
17
21.0
16.8
3.3
2.3
36
0.3
PA12 UL94-HB
-40°C to 120°C
50
10111355
10111355
BCIB-S-23-BK
RAL 9005
23
28.5
22.9
3.4
2.3
49
0.4
PA12 UL94-HB
-40°C to 120°C
50
10111356
10111356
BCIB-S-29-BK
RAL 9005
29
34.5
28.9
3.5
3.4
67
0.4
PA12 UL94-HB
-40°C to 120°C
50
10111357
10111357
BCIB-S-36-BK
RAL 9005
36
42.2
35.2
4.2
2.8
81
0.5
PA12 UL94-HB
-40°C to 120°C
25
10111358
10111358
BCIB-S-48-BK
RAL 9005
48
54.5
46.5
4.3
2.8
102
0.5
PA12 UL94-HB
-40°C to 120°C
25
10111359
10111359
BCIB-S-70-BK
RAL 9005
70
79.2
66.5
8.6
5.1
102
0.8
PA12 UL94-HB
-40°C to 120°C
30
10111360
10111360
BCIB-S-90-BK
RAL 9005
70
106.0
91.0
8.6
5.0
265
0.8
PA12 UL94-HB
-40°C to 120°C
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5262 - BW hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
2535 - Hose nipples
Kern
26.02.2019
EP - Extension pipes
DMS Diemould (UK)
28.06.2017
I.4MC - 3000 lbs Forged fittings NPT Unions and accessories NIPPLES Stainle...
FG INOX
16.02.2017
Model 5263 - Double hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表