您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Slot valve round version - HoKa slot valve round version
Funken
Ventilation fittings
Slot valve
Powered by
CAD模型選擇
{funken/hoka/flach_schlitzschieber/schlitzschieber_rund_asmtab.prj},{NB=Schlitzschieber PP-H, Innendurchmesser = 160 - 10023631(LOD=M-300,POS=offen)},{CNSORDERNO=10023631},{CNSPRICE=218.93},{CNSMASSEXACT=0},{DA=160},{C=12},{MCODE=3.schl.r:0.0160},{ART=HoKa PP-H Schlitzschieber rund Ø 160},{ARTE=HoKa PP-H slot valve round version Ø 160},{ARTF=HoKa PP-H Fentes coulissantes version ronde Ø 160},{CNSMAT=PP-H},{FAR=RAL 7032},{INFO=Info text},{TXT=pp_rund},{LODDEST=M},{LODLEVEL=300},{POS=offen}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
C
Length
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10023432
10023432
HoKa PVC slot valve round...
PVC
RAL 7011
110
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023433
10023433
HoKa PVC slot valve round...
PVC
RAL 7011
125
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023434
10023434
HoKa PVC slot valve round...
PVC
RAL 7011
140
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023435
10023435
HoKa PVC slot valve round...
PVC
RAL 7011
160
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023436
10023436
HoKa PVC slot valve round...
PVC
RAL 7011
180
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023438
10023438
HoKa PVC slot valve round...
PVC
RAL 7011
200
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023439
10023439
HoKa PVC slot valve round...
PVC
RAL 7011
225
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023440
10023440
HoKa PVC slot valve round...
PVC
RAL 7011
250
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023441
10023441
HoKa PVC slot valve round...
PVC
RAL 7011
280
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023443
10023443
HoKa PVC slot valve round...
PVC
RAL 7011
315
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023444
10023444
HoKa PVC slot valve round...
PVC
RAL 7011
355
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023445
10023445
HoKa PVC slot valve round...
PVC
RAL 7011
400
12
HOKA PVC slot valve, roun...
The specified dimensions ...
10023537
10023537
HoKa PE-HD slot valve rou...
PE-HD
black
110
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023538
10023538
HoKa PE-HD slot valve rou...
PE-HD
black
125
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023540
10023540
HoKa PE-HD slot valve rou...
PE-HD
black
140
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023541
10023541
HoKa PE-HD slot valve rou...
PE-HD
black
160
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023542
10023542
HoKa PE-HD slot valve rou...
PE-HD
black
180
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023543
10023543
HoKa PE-HD slot valve rou...
PE-HD
black
200
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023544
10023544
HoKa PE-HD slot valve rou...
PE-HD
black
225
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023545
10023545
HoKa PE-HD slot valve rou...
PE-HD
black
250
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023546
10023546
HoKa PE-HD slot valve rou...
PE-HD
black
280
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023547
10023547
HoKa PE-HD slot valve rou...
PE-HD
black
315
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023548
10023548
HoKa PE-HD slot valve rou...
PE-HD
black
355
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023549
10023549
HoKa PE-HD slot valve rou...
PE-HD
black
400
12
HOKA PE-HD slot valve, ro...
The specified dimensions ...
10023628
10023628
HoKa PP-H slot valve roun...
PP-H
RAL 7032
110
12
HOKA PP-H slot valve, rou...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表