您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
FB290HWAH - HVAC Air Handling Bearings - Industrialine Mounted Bearings
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb290hwah_asmtab.prj},{NB=1002-06246},{PN=1002-06246},{MN=FB290HWAH},{SS=1-7/16 HVAC},{DESCRIPTION=FB290HWAHX1-7/16 HVAC},{IT=Concentric Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=2-Hole},{PT=Flange Block},{PL=Industrialine HVAC Mounted Ball Bearing},{SS1=1-7/16},{B=6.18750},{C=2.575},{D=3.5000},{E=5.127},{H=0.560},{J=0.531},{M=1.250},{S=1.870},{T=1/4-28TPR},{WTL=2.4},{PNH=HSGFB290HWAHX1-7/16},{PNZ=1633011002},{L1=0.81300},{N=1.18100},{PPATH=../parts/fb290hwah_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
IT
Insert Type
ⁿ/ₐ
BL
Bearing Lubrication
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HS
Housing Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
S
[Inch]
T
T Zerk
ⁿ/ₐ
WTL
WT.
[Lbs.]
1002-06241
1002-06241
FB290HWAH
3/4 HVAC
FB290HWAHX3/4 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
4.34375
1.756
2.3125
3.536
0.440
0.406
1.620
1.130
1.370
1/4-28TPR
0.8
1002-06242
1002-06242
FB290HWAH
1 HVAC
FB290HWAHX1 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
4.82812
1.937
2.6250
3.889
0.560
0.469
1.698
1.160
1.510
1/4-28TPR
1.2
1002-06243
1002-06243
FB290HWAH
1-3/16 HVAC
FB290HWAHX1-3/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
5.53125
2.185
3.0000
4.596
0.560
0.469
1.820
1.190
1.650
1/4-28TPR
1.8
1002-06244
1002-06244
FB290HWAH
1-1/4S HVAC
FB290HWAHX1-1/4S HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
5.53125
2.185
3.0000
4.596
0.560
0.469
1.820
1.190
1.650
1/4-28TPR
1.8
1002-06245
1002-06245
FB290HWAH
1-1/4 HVAC
FB290HWAHX1-1/4 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
6.18750
2.575
3.5000
5.127
0.560
0.531
1.994
1.250
1.870
1/4-28TPR
2.4
1002-06246
1002-06246
FB290HWAH
1-7/16 HVAC
FB290HWAHX1-7/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
6.18750
2.575
3.5000
5.127
0.560
0.531
1.994
1.250
1.870
1/4-28TPR
2.4
1002-06247
1002-06247
FB290HWAH
1-1/2 HVAC
FB290HWAHX1-1/2 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
6.71875
2.693
3.8750
5.657
0.560
0.531
2.298
1.440
2.110
1/4-28TPR
3.1
1002-06248
1002-06248
FB290HWAH
1-11/16 HVAC
FB290HWAHX1-11/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
6.95312
2.933
4.1250
5.834
0.560
0.531
2.308
1.440
2.120
1/4-28TPR
3.6
1002-06249
1002-06249
FB290HWAH
1-3/4 HVAC
FB290HWAHX1-3/4 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
6.95312
2.933
4.1250
5.834
0.560
0.531
2.308
1.440
2.120
1/4-28TPR
3.6
1002-06250
1002-06250
FB290HWAH
1-15/16 HVAC
FB290HWAHX1-15/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
7.31250
3.386
4.3750
6.187
0.630
0.531
2.614
1.590
2.270
1/4-28TPR
4.0
1002-06251
1002-06251
FB290HWAH
2 HVAC
FB290HWAHX2 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
8.50000
3.504
4.7500
7.248
0.780
0.656
2.772
1.780
2.430
1/4-28TPR
5.2
1002-06252
1002-06252
FB290HWAH
2-3/16 HVAC
FB290HWAHX2-3/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
8.50000
3.504
4.7500
7.248
0.780
0.656
2.772
1.780
2.430
1/4-28TPR
5.2
1002-06253
1002-06253
FB290HWAH
2-7/16 HVAC
FB290HWAHX2-7/16 HVAC
Concentric Lock - Wide In...
Relube
Ductile Iron
2-Hole
Flange Block
Industrialine HVAC Mounte...
9.68750
4.055
5.3125
7.955
0.810
0.812
3.194
1.940
2.850
1/4-28TPR
7.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表