您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MALOTECH
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MALOTECH
Fresh water stations accessories - Two zones back stratification
MALOTECH
Frischwasserstationen Zubehör
Powered by
CAD模型選擇
{malotech/frischwasserstationen_zubehor/zwei_zonen_ruckschichtung.prj},{NB=100067 (LOD 1)},{CNSORDERNO=100067},{TYP=fresh classic, fresh premium},{LODLEVEL=1},{ZUB=Zwei-Zonen-Rückschichtung DN50},{PINFO=Zwei-Zonen-Rückschichtung zum bauseitigen Einbau in den Heizungsrücklauf zum Pufferspeicher bestehend aus 3-Wege-Zonenventil bzw. 3-Wege-Mischer mit 2-Punkt-Stellmotor. Die Ansteuerung erfolgt durch den Frischwasserregler.},{B=106},{H=120},{T=100},{VERS=50},{SPANNUNG=230},{WATT=5},{NWAV=DN 50 (2\" AG)},{KVS=25,0},{ADD=1},{SYN=Zwei-Zonen-Rückschichtung ,Heizwasserrückschichtung,Rückschichtung,Rücklaufeinschichtung},{PDF=PDF Datenblatt},{PDFINFO=malotech.pdf},{URL=Info Link},{URLINFO=http://www.malotech.de/cms/website.php},{A=60},{C=17},{E=120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
item number
ⁿ/ₐ
TYP
Device type
ⁿ/ₐ
ZUB
accessoires
ⁿ/ₐ
PINFO
Product information
ⁿ/ₐ
B
width
[mm]
H
Hieght
[mm]
T
depth
[mm]
SPANNUNG
nominal voltage
[V AC]
WATT
max. elektrische Leistungsaufnahme
[W]
NWAV
Nominal diameter screw connections
ⁿ/ₐ
KVS
KVS value
ⁿ/ₐ
ADD
Number of 3-way mixers
[Stck]
SYN
Keywords / synonyms
ⁿ/ₐ
100055 (LOD 1)
100055
fresh classic, fresh prem...
Two zones back stratifica...
Two zone back stratificat...
70
141
58
230
15
DN 25 (1" AG)
6,0
1
Two zones back stratifica...
100061 (LOD 1)
100061
fresh classic, fresh prem...
Two zones back stratifica...
Two zone back stratificat...
94
115
100
230
5
DN 40 (1 1/2" AG)
16,0
1
Two zones back stratifica...
100067 (LOD 1)
100067
fresh classic, fresh prem...
Two zones back stratifica...
Two zone back stratificat...
106
120
100
230
5
DN 50 (2" AG)
25,0
1
Two zones back stratifica...
100060 (LOD 1)
100060
fresh basic
Two zones back stratifica...
Two zone back stratificat...
70
141
58
230
15
DN 25 (1" AG)
6,0
1
Two zones back stratifica...
100065 (LOD 1)
100065
fresh basic
Two zones back stratifica...
Two zone back stratificat...
94
115
100
230
5
DN 40 (1 1/2" AG)
16,0
1
Two zones back stratifica...
100070 (LOD 1)
100070
fresh basic
Two zones back stratifica...
Two zone back stratificat...
106
120
100
230
5
DN 50 (2" AG)
25,0
1
Two zones back stratifica...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Storage - Communicating storage system type K
MALOTECH
23.02.2023
Fresh water station - fresh basic
MALOTECH
23.02.2023
Model 50417 / 50437 - 2-way high pressure ball valve F / F passage in L wit...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Storage accessories - Corrugated hose connection sets
MALOTECH
23.02.2023
Hydraulic brake series brk for iso 15552 (ex iso 6431) cylinder O 40-80 mm
Metalwork
24.05.2024
UK 433 - with offset roller lever K
Schmersal
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表