피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Standard stairs - Pressure locked gratings
Lichtgitter
Gratings
Stock item
Powered by
CAD모델 선택
{lichtgitter/gitterroste/lagerartikel_v2/pressroste_stufe_search.prj},{NB=Lichtgitter 10009701_P 230-33/11-2_(350)},{PRODUKTGRUPPE=Pressroste},{TEIL=10009701},{BESTNR=P 230-33/11-2},{LODLEVEL=350},{PREVIEW=teilung_stufe31_40.png},{DIM=Basic},{ABMESSUNG=800 x 305},{WERKSTOFF=Stahl S235},{OF=Verzinkt},{TSH=30},{TSS=2},{TT=33.33},{QT=11.11},{L=800},{B=305},{RH=Ohne},{SP=70x3},{BC=H3535},{RHG=-},{G=8.7},{INFO=PDF},{INFO2=HTML (Online)},{PPATH=assemblies/stufe_asmtpl.prj},{SPH=70},{SPTH=3},{CHAPTERPDF=Gitterroststufe},{LAGERPDF=1},{HINWEIS2=0.000},{DIMVERS=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PRODUKTGRUPPE
Product group
ⁿ/ₐ
TEIL
Stock item
ⁿ/ₐ
BESTNR
Grating type
ⁿ/ₐ
ABMESSUNG
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
OF
Surface treatment
ⁿ/ₐ
TSH
Support rod height (TSH)
[mm]
TSS
Support rod thickness (TSS)
[mm]
TT
Tragstabteilung (TT)
[mm]
QT
Cross Section (QT)
[mm]
RH
Rutschhemmung
ⁿ/ₐ
SP
Seitenplatten
ⁿ/ₐ
N
Dimension n
[mm]
BC
Nosing edge
ⁿ/ₐ
RHG
Rating group
ⁿ/ₐ
G
Weight
[kg]
10002328
Pressure locked gratings
10002328
P 230-33-2
600 x 240
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3535
-
4.7
10002329
Pressure locked gratings
10002329
P 230-33-2
600 x 270
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3535
-
5.3
10002330
Pressure locked gratings
10002330
P 230-33-2
800 x 240
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3535
-
5.8
10002331
Pressure locked gratings
10002331
P 230-33-2
800 x 270
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3535
-
6.5
10002332
Pressure locked gratings
10002332
P 230-33-2
800 x 305
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3535
-
7.2
10009697
Pressure locked gratings
10009697
P 230-33-2
900 x 240
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3550
-
6.5
10009698
Pressure locked gratings
10009698
P 230-33-2
900 x 270
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3550
-
7.3
10002333
Pressure locked gratings
10002333
P 230-33-2
1.000 x 240
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3550
-
7.1
10002334
Pressure locked gratings
10002334
P 230-33-2
1.000 x 270
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3550
-
7.9
10002335
Pressure locked gratings
10002335
P 230-33-2
1.000 x 305
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Without
70x3
180
H3550
-
8.7
10002336
Pressure locked gratings
10002336
P 330-33-3
1.000 x 240
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
70x3
180
H3535
R 10 certified until (06....
8.7
10002337
Pressure locked gratings
10002337
P 330-33-3
1.000 x 270
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
70x3
180
H3535
R 10 certified until (06....
9.8
10002338
Pressure locked gratings
10002338
P 330-33-3
1.000 x 305
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Without
70x3
180
H3535
R 10 certified until (06....
10.9
10002339
Pressure locked gratings
10002339
P 340-33-3
1.200 x 240
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Without
70x3
180
H3535
-
11.4
10002340
Pressure locked gratings
10002340
P 340-33-3
1.200 x 270
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Without
70x3
180
H3535
-
13.7
10002341
Pressure locked gratings
10002341
P 340-33-3
1.200 x 305
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Without
70x3
180
H3535
-
15.2
10009705
Pressure locked gratings
10009705
P 340-33-3
1.250 x 270
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Without
70x3
180
H2850
-
13.5
10009706
Pressure locked gratings
10009706
P 340-33-3
1.250 x 305
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Without
70x3
180
H2850
-
15.0
10019884
Pressure locked gratings
10019884
PX3 340-33-3
1.200 x 240
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
-
11.4
10019886
Pressure locked gratings
10019886
PX3 340-33-3
1.200 x 270
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
-
12.8
10023819
Pressure locked gratings
10023819
PX3 340-33-3
1.200 x 305
Steel S235
Galvanized according to D...
40
3
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
-
14.2
10009711
Pressure locked gratings
10009711
PX3 230-33-2
600 x 240
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
-
4.7
10009712
Pressure locked gratings
10009712
PX3 230-33-2
600 x 270
Steel S235
Galvanized according to D...
30
2
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
-
5.3
10009715
Pressure locked gratings
10009715
PX3 330-33-3
800 x 240
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
R 12 certified until (17....
7.3
10002358
Pressure locked gratings
10002358
PX3 330-33-3
800 x 270
Steel S235
Galvanized according to D...
30
3
33.33
33.33
Slip resistance Nr. 3
70x3
180
H3535
R 12 certified until (17....
8.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard stairs - Forge-welded gratings
Lichtgitter
27.07.2023
Standard Gratings - Pressure locked gratings
Lichtgitter
27.07.2023
Pressure locked gratings
Lichtgitter
27.07.2023
Stairs - Pressure-locked stairtread
Lichtgitter
27.07.2023
Standard Gratings - Forge-welded gratings
Lichtgitter
27.07.2023
Stairs - Forge-welded gratings
Lichtgitter
27.07.2023
Full cell gratings
Lichtgitter
27.07.2023
Forge-welded gratings
Lichtgitter
27.07.2023
UltraTemp Panel (CS)
KIP WE
23.03.2021
Perf-O Stair - Stair Treads
Eaton B-Line
17.10.2023
Forge-welded gratings with round cross bars
Lichtgitter
27.07.2023
Standard stairs - Pressure locked gratings
Lichtgitter
27.07.2023
MG Safe Loading Table - Grate-Lock Safe Loading Tables
Eaton B-Line
17.10.2023
RORASP, RORAAP - Plastic Roller - Press Fit, with Bearings
Misumi
06.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성