您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CUJ 10/11 - Mini Free Mount Cylinder: Clean Series
SMC
bp2_standard_air_cylinder
CUJ Miniatur Free Mount Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cuj/cuj_10_11_asmtab.prj},{NB=10-CUJB12-5D(0_0)},{BORE=12},{A=3.5},{AA=0.0},{B=17.0},{B1=8.0},{C=26.5},{C1=9.2},{D=6},{D1=0},{E=6.0},{F1=3.5},{F2=7.5},{F3=11.5},{F4=15.5},{G=0.0},{GB=4.0},{GC=7.0},{H=11.0},{H1=4.0},{J=15.5},{K=11.0},{L=8.0},{MMRA=5},{MMRP=0.80},{NNRA=3.0},{NNRP=0.50},{NNRD=6},{N=3.5},{PA=3},{PP=0.5},{PA1=3},{PP1=0.5},{Q1=4.4},{QA1=7.5},{QA2=7.0},{R=11.0},{S1=15.5},{S2=19.5},{S3=23.5},{S4=27.5},{T=9.0},{T1=10.5},{U=14.0},{V=5.0},{V1=0},{W=26.0},{W1=7.3},{Z1=19.0},{Z2=23.0},{Z3=27},{Z4=31.0},{MOUNT=(B) Side mounting},{ACTION=(D) Double acting},{STRX3=5,10,15,20,25,30},{MM=M5x0.8},{NN=M3x0.5 effective depth 6},{CLEAN=10-},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{ROD=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
ACTION
Action
ⁿ/ₐ
10-CUJB6-4D
6
(B) Side mounting
(D) Double acting
10-CUJB8-4D
8
(B) Side mounting
(D) Double acting
10-CUJB10-4D
10
(B) Side mounting
(D) Double acting
10-CUJB12-5D
12
(B) Side mounting
(D) Double acting
10-CUJS12-5D
12
(S) Axial mounting
(D) Double acting
10-CUJB16-5D
16
(B) Side mounting
(D) Double acting
10-CUJS16-5D
16
(S) Axial mounting
(D) Double acting
10-CUJB20-5D
20
(B) Side mounting
(D) Double acting
10-CUJS20-5D
20
(S) Axial mounting
(D) Double acting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CUJ/CDUJ - Mini Free Mount Cylinder
SMC
28.09.2023
CUJ/CDUJ - Mini Free Mount Cylinder
SMC Corporation
02.06.2024
【Discontinued Product】: CJ2 10/11/21/22 - Air Cylinder Clean Series :This p...
SMC
04.04.2022
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC
04.04.2022
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CU/CDU - Free Mount Cylinder:Double Acting,Single Rod
SMC Corporation
02.06.2024
MU-Z/MDU-Z - Plate Cylinder:Double Acting,Single Rod
SMC
28.09.2023
CUJ 10/11 - Mini Free Mount Cylinder: Clean Series
SMC Corporation
02.06.2024
25A-CUJ - Mini Free Mount Cylinder/Series Compatible With Secondary Batteri...
SMC Corporation
02.06.2024
CUJ_XB24 DUMMY - High Durability Series/Longer Life Cylinder
SMC
31.10.2023
C96S/C96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CQM - Compact Cylinder Guide Rod Type
SMC
04.04.2022
CU - Free Mount Cylinder:Double Acting,Single Rod
SMC
28.09.2023
Series MGJ - Miniature Guide Rod Cylinder
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表