您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQ2-Z 10/11/21/22 - Compact Cylinder Clean Series
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/10_cq2_asmtab.prj},{NB=10-CQ2B40-5DZ(0_0_0)},{TYPE=10-},{BORE=40},{MOUNT=(B) Through-hole (Standard)},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=5},{SMAX=100},{POS=0},{THREAD=},{BODY=},{STOP=0},{THREAD2=0},{PPATH=10_cq2/assembly/10_cq2_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
10-CQ2B12-5D
12
(B) Through-hole (Standar...
-
10-CQ2B16-5D
16
(B) Through-hole (Standar...
-
10-CQ2B20-5D
20
(B) Through-hole (Standar...
-
10-CQ2B25-5D
25
(B) Through-hole (Standar...
-
10-CQ2B32-5DZ
32
(B) Through-hole (Standar...
-
10-CQ2B40-5DZ
40
(B) Through-hole (Standar...
-
10-CQ2B50-10DZ
50
(B) Through-hole (Standar...
-
10-CQ2B63-10DZ
63
(B) Through-hole (Standar...
-
10-CQ2B80-10DZ
80
(B) Through-hole (Standar...
-
10-CQ2B100-10DZ
100
(B) Through-hole (Standar...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQ2W-Z/CDQ2W-Z - Compact Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CQ2-Z/CDQ2-Z XB24 - High Durability Series/Longer Life Cylinder
SMC Corporation
11.08.2023
JCQ - Compact Cylinder/Double Acting, Single Rod
SMC
26.09.2023
RQ - Compact Cylinder With Air Cushion
SMC
18.05.2023
CQ2-Z 10/11/21/22 - Compact Cylinder Clean Series
SMC Corporation
18.04.2024
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder/Standard Type: Double Acting Single...
SMC
23.03.2022
CQ2-Z/CDQ2-Z-XB24 - Longer Life Cylinder: Double Acting Single Rod
SMC
03.08.2022
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC
26.09.2023
10_11-CQ2X - Clean Series Low Speed Cylinder
SMC
23.03.2022
CQ2K-Z/CDQ2K-Z - Non-rotating Rod/Double Acting Single Rod
SMC
04.04.2022
CQ2S-Z/CDQ2S-Z - Compact Cylinder/Standard: Single Acting Spring Return/Ext...
SMC
04.04.2022
10-CQS - Compact Cylinder Clean Series
SMC
04.04.2022
RLQ - Compact Cylinder with Air Cushion and Lock
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表