您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2X-Z 10/11 - Clean Series Low Speed Cylinder
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/10_cm2x_z_asmtab.prj},{NB=10-CM2XB40-25Z(0_0_0)},{TYPE=10-},{BORE=40},{MOUNT=(B) Basic (Double-side bossed)},{MAGNET=},{THREAD1=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=},{STROKE=25},{STDSTROKE=25,50,75,100,125,150,200,250,300},{STDSTROKE2=50,75,100,125,150,200,250,300},{POS=0},{STOP=0},{RODT=},{THREAD2=0},{FT=0.0},{LT=0.0},{N=21.5},{N1=41.5},{S1=88},{S2=108.000},{PPATH=10_cm2x_z/assembly/10_cm2x_z_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
ⁿ/ₐ
10-CM2XB20-25Z
20
(B) Basic (Double-side bo...
-
10-CM2XL20-25Z
20
(L) Axial foot
-
10-CM2XF20-25Z
20
(F) Rod flange
-
10-CM2XG20-25Z
20
(G) Head flange
-
10-CM2XBZ20-25Z
20
(BZ) Boss-cut, Basic
-
10-CM2XFZ20-25Z
20
(FZ) Boss-cut, Rod flange
-
10-CM2XB25-25Z
25
(B) Basic (Double-side bo...
-
10-CM2XL25-25Z
25
(L) Axial foot
-
10-CM2XF25-25Z
25
(F) Rod flange
-
10-CM2XG25-25Z
25
(G) Head flange
-
10-CM2XBZ25-25Z
25
(BZ) Boss-cut, Basic
-
10-CM2XFZ25-25Z
25
(FZ) Boss-cut, Rod flange
-
10-CM2XB32-25Z
32
(B) Basic (Double-side bo...
-
10-CM2XL32-25Z
32
(L) Axial foot
-
10-CM2XF32-25Z
32
(F) Rod flange
-
10-CM2XG32-25Z
32
(G) Head flange
-
10-CM2XBZ32-25Z
32
(BZ) Boss-cut, Basic
-
10-CM2XFZ32-25Z
32
(FZ) Boss-cut, Rod flange
-
10-CM2XB40-25Z
40
(B) Basic (Double-side bo...
-
10-CM2XL40-25Z
40
(L) Axial foot
-
10-CM2XF40-25Z
40
(F) Rod flange
-
10-CM2XG40-25Z
40
(G) Head flange
-
10-CM2XBZ40-25Z
40
(BZ) Boss-cut, Basic
-
10-CM2XFZ40-25Z
40
(FZ) Boss-cut, Rod flange
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CM2M-Z/CDM2M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder w...
SMC Corporation
21.03.2024
25A-CM2-Z/25A-CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod/Seri...
SMC
24.04.2023
CM2_ST-Z/CDM2_ST-Z - Air Cylinder/Standard: Single Acting Spring Return/Ext...
SMC
28.09.2023
CM2_CM-D - Double Clevis
SMC
24.04.2023
CM2K-Z/CDM2K-Z - Air Cylinder/Non-rotating: Double Acting Single Rod
SMC
28.09.2023
CM2M-Z/CDM2M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder w...
SMC
24.04.2023
CM2-Z1/CDM2-Z1 XB24 - High Durability Series/Longer Life Cylinder
SMC
24.04.2023
CM2X-Z/CDM2X-Z - Low Speed Cylinder/Double Acting Single Rod
SMC
26.04.2023
CG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC
28.09.2023
CM2 Y Type - Double Knuckle Joint
SMC
26.04.2023
CM2-Z1/CDM2-Z1 XC4 - High Durability Series/Dust Resistant Cylinder
SMC
24.04.2023
I CG3 - Single Knuckle Joint
SMC
10.11.2021
CG CG3 - Pivot Bracket
SMC
20.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表