您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1-Z 10/11/21/22 - Air Cylinder/Standard: Double Acting Single Rod/Clean Series
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/10_cg1_z_asmtab.prj},{NB=10-CG1GN40-25Z(0_0_0)},{TYPE=10-},{BORE=40},{LT=0.000},{FT=0.000},{MOUNT=(G) Rear flange},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=N},{STROKE=25},{POS=0},{ROD=},{STOP=0},{THREAD2=0},{A=30},{AL=27.0},{B1=19},{C=26.0},{D=16},{E=25},{F=2},{H=50},{H1=8},{I=47},{NA=44.0},{TA=12},{TE=6.0},{TF=1.25},{TG=8.5},{E5=35},{F5=19},{MMN=14.000},{H5=70},{IJ=48},{JH=21.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=33.0},{L=0},{RR=0},{V=0},{L5X=0.25},{BR1=10.0},{BR2=5},{BR3=2.00},{PPATH=10_cg1_z/assembly/10_cg1_z_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
10-CG1BN20-25Z
20
(B) Basic
-
10-CG1LN20-25Z
20
(L) Axial foot
-
10-CG1FN20-25Z
20
(F) Front flange
-
10-CG1GN20-25Z
20
(G) Rear flange
-
10-CG1BN25-25Z
25
(B) Basic
-
10-CG1LN25-25Z
25
(L) Axial foot
-
10-CG1FN25-25Z
25
(F) Front flange
-
10-CG1GN25-25Z
25
(G) Rear flange
-
10-CG1BN32-25Z
32
(B) Basic
-
10-CG1LN32-25Z
32
(L) Axial foot
-
10-CG1FN32-25Z
32
(F) Front flange
-
10-CG1GN32-25Z
32
(G) Rear flange
-
10-CG1BN40-25Z
40
(B) Basic
-
10-CG1LN40-25Z
40
(L) Axial foot
-
10-CG1FN40-25Z
40
(F) Front flange
-
10-CG1GN40-25Z
40
(G) Rear flange
-
10-CG1BN50-25Z
50
(B) Basic
-
10-CG1LN50-25Z
50
(L) Axial foot
-
10-CG1FN50-25Z
50
(F) Front flange
-
10-CG1GN50-25Z
50
(G) Rear flange
-
10-CG1BN63-25Z
63
(B) Basic
-
10-CG1LN63-25Z
63
(L) Axial foot
-
10-CG1FN63-25Z
63
(F) Front flange
-
10-CG1GN63-25Z
63
(G) Rear flange
-
10-CG1BN80-25Z
80
(B) Basic
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
14.12.2022
CG1/CDG1 - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CG1W-Z/CDG1W-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
CG1M-Z/CDG1M-Z - Air Cylinder/Standard: Double Acting Single Rod/Cylinder w...
SMC
26.09.2023
CG1-Z 10/11/21/22 - Air Cylinder/Standard: Double Acting Single Rod/Clean S...
SMC Corporation
18.04.2024
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
CG1_RV-Z/CDG1_RV-Z - Water Resistant Air Cylinder
SMC
28.09.2023
CG1Y-Z/CDG1Y-Z - Smooth Cylinder Standard Type: Double Acting,Single Rod
SMC
28.09.2023
Bell suction cup (round) for best adaptation to strongly curved surfaces - ...
Schmalz
18.09.2020
JS - Floating Joint: Stainless Steel Type
SMC
28.09.2023
CM3 - Air Cylinder Short Type
SMC
28.09.2023
da_cushioning_elastic_magnetic_piston_rod_external
Aventics
13.07.2022
JCM/JCDM - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表