您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-721 - Hexagon nipple with male thread
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Thread connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/gewindeanschluss/721.prj},{NB=1.2-7210-DN20},{CNSMAT=0},{DN=20},{D=G3/4A},{NDM=26.441},{KDM=24.117},{A=32},{S=32},{CNSMASSEXACT=0.12},{INFO=Datenblatt},{TL=9.700},{L1=16.000},{D1=23.440},{R1=0.900},{R2=0.900},{S1=32.000},{L2=3.000},{L3=6.000},{D2=26.900},{D3=21.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal width
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
Length
[mm]
S
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7210-DN6
1.2-7210
300
6
G1/4A
24
19
0.04
1.2-7210-DN8
1.2-7210
300
8
G1/4A
25
19
0.04
1.2-7210-DN10
1.2-7210
300
10
G3/8A
25
22
0.06
1.2-7210-DN12
1.2-7210
300
12
G1/2A
29
27
0.08
1.2-7210-DN16
1.2-7210
300
16
G1/2A
29
27
0.08
1.2-7210-DN20
1.2-7210
300
20
G3/4A
32
32
0.12
1.2-7210-DN25
1.2-7210
300
25
G1A
38
41
0.20
1.2-7210-DN32
1.2-7210
300
32
G1 1/4A
40
50
0.29
1.2-7210-DN40
1.2-7210
300
40
G1 1/2A
43
55
0.32
1.2-7210-DN50
1.2-7210
300
50
G2A
45
70
0.47
1.2-7214-DN65
1.2-7214
550
65
G2 1/2A
50
85
0.75
1.2-7214-DN80
1.2-7214
550
80
G3A
54
100
0.85
1.2-7214-DN100
1.2-7214
550
100
G4A
64
120
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Typ 1.2-722 - Hexagon nipple with male thread
Springmann
02.08.2013
Typ 1.2-754 - 3-part union with male thread
Springmann
02.08.2013
Typ 1.2-757 - 3-part union with male thread
Springmann
02.08.2013
Model 5132 - Unions conical seat (casting) BW / Male - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Typ 1.2-741 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
02.08.2013
ST 17 Reducing nipples - DME
D-M-E
22.05.2024
Typ 1.2-742 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
02.08.2013
EDKL - Nipples with universal taper, straight
EXMAR
09.02.2022
GEKA® thread nipple female and male
GEKA by KARASTO
12.10.2021
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
DKR ( ISO 12151-6 / ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
I.MHS_G - ISO Threaded unions Stainless steel 316L WELD END HEXAGONAL NIPPL...
FG INOX
16.02.2017
I.2MH - 3000 lbs Forged fittings NPT Unions and accessories HEXAGONAL NIPPL...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表