您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0ZCG0035AF2C
Bel Fuse
Circuit Protection
0ZCG0035AF2C
Powered by
CAD模型選擇
{belfuse/circuit_protection/0zcg0035af2c/0zcg0035af2c.prj},{NB=0ZCG0035AF2C},{PN=0ZCG0035AF2C},{DESC=1812 SMT PPTC, 0.35 Ih, 30V},{VVRVDC=30},{R1O=1,5},{IHOLDCR=0,35},{ITRIPCR=0,7},{CHARACTERISTIC=Slow Blow},{PACKAGING=Tape and Reel (2000 pcs.)},{CS=1812},{RHSC=YES},{DEFAULTSORTATTR=165}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
VVRVDC
Vmax Voltage Rating
[VDC]
R1O
R1max
[Ohm]
IHOLDCR
IHOLD Current Rating
[A]
ITRIPCR
ITRIP Current Rating
[A]
CHARACTERISTIC
Characteristic
ⁿ/ₐ
PACKAGING
Packaging
ⁿ/ₐ
CS
Case Size
ⁿ/ₐ
RHSC
RoHS Compliant
ⁿ/ₐ
0ZCG0035AF2C
0ZCG0035AF2C
1812 SMT PPTC, 0.35 Ih, 3...
30
1,5
0,35
0,7
Slow Blow
Tape and Reel (2000 pcs.)
1812
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
RF316 Series - 50 Ohm RF Cable Assembly, RG 316 Cable
Samtec
10.11.2023
FTR Series - .050" X .100" Surface Mount Micro Terminal Strip
Samtec
20.09.2023
TMS Series - TMS Series - (1,27 mm) .050" Through Hole Micro Header
Samtec
29.08.2019
EW Series - .100" Flex Stack, Flexible Board Stacker, .330" Tail
Samtec
14.09.2020
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
STMM - STMM Series - (2,00 mm) .0787'' Shrouded IDC Header & Stacker
Samtec
02.11.2021
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
HLS Series - HLS Series - .100" Screw Machine Socket Array
Samtec
12.11.2019
ESQT Series - ESQT Series - (2,00 mm) .0787'' Flexible Elevated Socket Stri...
Samtec
01.08.2018
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表