您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0ACJ-6000-TE
Bel Fuse
Circuit Protection
0ACJ-6000-TE
Powered by
CAD模型選擇
{belfuse/circuit_protection/0acj_6000_te/0acj_6000_te.prj},{NB=0ACJ-6000-TE},{PN=0ACJ-6000-TE},{DESC=High Voltage SMD Fuse, 400VDC, 5x5x13.2mm physical size, Fast Acting, 6A},{CR=6},{VOLTAGEAC=350},{VOLTAGEDC=400},{IRAC=100},{IRDC=200},{CS=5x5x13.2},{CHARACTERISTIC=Fast Blow},{PLATING=Silver},{PACKAGING=Tape and Reel (1000 pcs.)},{DEFAULTSORTATTR=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CR
Current Rating
[Amp]
VOLTAGEAC
Voltage
[VAC]
VOLTAGEDC
Voltage
[VDC]
IRAC
Interrupting Rating
[AC]
IRDC
Interrupting Rating
[DC]
CS
Case Size
[mm]
CHARACTERISTIC
Characteristic
ⁿ/ₐ
PLATING
Plating
ⁿ/ₐ
PACKAGING
Packaging
ⁿ/ₐ
0ACJ-6000-TE
0ACJ-6000-TE
High Voltage SMD Fuse, 40...
6
350
400
100
200
5x5x13.2
Fast Blow
Silver
Tape and Reel (1000 pcs.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
15.05.2024
LSEM Series - LSEM Series - 0.80 mm Razor Beam™ High Speed Hermaphroditic T...
Samtec
02.11.2021
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
11.03.2022
HLE - HLE Series - (2,54 mm) .100" Cost Effective Reliable Socket
Samtec
05.02.2024
MMT Series - MMT Series - 2.00 mm Horizontal Surface Mount Terminal Strip
Samtec
18.03.2021
ACP-22 Series - ACP-22 Series - AccliMate™ IP68 Sealed Circular Cable Assem...
Samtec
20.12.2023
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
FFSD Series - FFSD Series - (1,27 mm) .050" Tiger Eye™ Flat IDC Wire Cables
Samtec
02.10.2019
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表