您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Threaded Rod SS UNC for Pivot Feet
FATH
Position
Levelling Feet
Pivot Feet
Threaded Rods SS, Pivot Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/pivot_feet/threaded_rods_ss_pivot_feet/threaded_rod_stainless_steel_unc_for_pivot_feet.prj},{NB=098AU1/2-3E},{PARTNR=098AU1/2-3E},{UNCXL=1/2-13 UNC × 3\"},{SW=22 - 7/8\"},{SW1=22},{UNC=12.700},{L=76.2},{MAXL=770},{FMAX=7550},{WEIGHT=108},{CH=1.35},{CH1=1.50},{X=3},{Y=5.00},{UNC1=1/2-13 UNC},{CTN=73181575},{ID=103663},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
UNCXL
UNC × L
[英寸]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
098AU1/2-3E
098AU1/2-3E
1/2-13 UNC × 3"
22 - 7/8"
7550
108
73181575
103663
098AU1/2-4E
098AU1/2-4E
1/2-13 UNC × 4"
22 - 7/8"
7550
128
73181575
103665
098AU1/2-5E
098AU1/2-5E
1/2-13 UNC × 5"
22 - 7/8"
7550
147
73181575
103667
098AU1/2-6E
098AU1/2-6E
1/2-13 UNC × 6"
22 - 7/8"
7550
168
73181575
103669
098AU5/8-3E
098AU5/8-3E
5/8-11 UNC × 3"
22 - 7/8"
14200
121
73181575
103699
098AU5/8-4E
098AU5/8-4E
5/8-11 UNC × 4"
22 - 7/8"
14200
149
73181575
103701
098AU5/8-5E
098AU5/8-5E
5/8-11 UNC × 5"
22 - 7/8"
14200
207
73181575
103703
098AU5/8-6E
098AU5/8-6E
5/8-11 UNC × 6"
22 - 7/8"
14200
239
73181575
103705
098AU5/8-8E
098AU5/8-8E
5/8-11 UNC × 8"
22 - 7/8"
14200
303
73181575
103707
098AU3/4-4E
098AU3/4-4E
3/4-10 UNC × 4"
22 - 7/8"
23800
239
73181575
103684
098AU3/4-5E
098AU3/4-5E
3/4-10 UNC × 5"
22 - 7/8"
23800
281
73181575
103686
098AU3/4-6E
098AU3/4-6E
3/4-10 UNC × 6"
22 - 7/8"
23800
328
73181575
103688
098AU3/4-8E
098AU3/4-8E
3/4-10 UNC × 8"
22 - 7/8"
23800
424
73181575
103691
098AU1-4E
098AU1-4E
1-8 UNC × 4"
22 - 7/8"
35400
342
73181575
103677
098AU1-6E
098AU1-6E
1-8 UNC × 6"
22 - 7/8"
35400
478
73181575
103679
098AU1-8E
098AU1-8E
1-8 UNC × 8"
22 - 7/8"
35400
631
73181575
103682
098AU11/4-4E
098AU11/4-4E
1 1/4-7 UNC × 4"
24 - 15/16"
56600
512
73181575
103671
098AU11/4-6E
098AU11/4-6E
1 1/4-7 UNC × 6"
24 - 15/16"
56600
744
73181575
103673
098AU11/4-8E
098AU11/4-8E
1 1/4-7 UNC × 8"
24 - 15/16"
56600
977
73181575
103675
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 938 - Studs - Metal end=1d
Fabory
13.02.2023
DIN 917 - Stahl 6 AU
Böllhoff
26.10.2021
DIN 1587 - Stahl 6 AU
Böllhoff
26.10.2021
478 - DIN347 KEGELSENKER
Gühring
05.04.2024
DIN 976 A - Stahl 4.8
Böllhoff
26.10.2021
Threaded Rod ST UNC for Pivot Feet
FATH
13.03.2024
Modèle 214651 - Threaded rod - Length : 2m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
1-410.900 - Round Rods with Thread
Dirak
15.12.2023
ASSB, ASSS - 带刻度全螺纹螺丝
Misumi
30.06.2021
BN 48186 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 627 - Hex head screws / bolts, partially / fully threaded, with UNC thre...
Bossard Catalog
31.10.2023
Reference 62103 - Hexagon head screw full thread unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Casse
Franke
18.06.2021
Modèle 62103 - Vis à métaux tête hexagonale entièrement filetée UNC - Inox ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表