您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Take-Up Frames - HD Protected screw - Take - Up Frames
Baldor Reliance
Dodge
Bearings
Take-Up Frames
Powered by
CAD模型選擇
{baldor/dodge/bearings/take_up_frames/hd_prot_body.prj},{NB=089601},{FS=HD-300*},{TRAVEL=60},{PN=089601},{WEIGHT=266},{B=86-1/4},{B1=86.25000},{C=6-1/2},{C1=6.50000},{D=83-1/2},{D1=83.50000},{E=3},{E1=3.00000},{F=3/4},{F1=0.75000},{G=7/8},{G1=0.87500},{H=7/8},{H1=0.87500},{L=11-3/4},{L1=11.75000},{N=7},{N1=7.00000},{O=6},{O1=6.00000},{P=14-1/4},{P1=14.25000},{SDQ=5},{SDQ1=5.00000},{SDR=14},{S=1-1/4},{S1=1.25000},{W=10},{W1=10.00000},{X=3-1/2},{X1=3.50000},{Y=3/4},{Y1=0.750},{ZMIN=11-5/8},{ZMAX=9-1/4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FS
Frame Size
ⁿ/ₐ
TRAVEL
Travel
[Inch]
PN
Part Number
ⁿ/ₐ
WEIGHT
Frame Weight
[lbs]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
G Diameter
[Inch]
H
[Inch]
L
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
SDQ
Saddle Dimensions - Q
[Inch]
SDQ1
[Inch]
SDR
Saddle Dimensions - R
[Inch]
S
S - Screw Diameter
[Inch]
W
[Inch]
X
[Inch]
Y
Y Bolt Diameter
[Inch]
ZMIN
Z Min.
[Inch]
ZMAX
Z Max.
[Inch]
089020
HD-200*
12
089020
79
31
5
29
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089021
HD-200*
18
089021
82
37
5
35
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089022
HD-200*
24
089022
90
43
5
41
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089023
HD-200*
30
089023
95
47
5
45
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089024
HD-200*
36
089024
100
55
5
53
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089150
HD-200*
48
089150
110
67
5
65
2-1/2
5/8
3/4
3/4
8-1/2
5-1/4
4
11
4
4.00000
11
1
7-1/2
2-9/16
5/8
9-1/16
5-15/16
089151
HD-250*
12
089151
115
35-1/4
6
32-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089025
HD-250*
18
089025
125
41-1/4
6
38-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089026
HD-250*
24
089026
135
47-1/4
6
44-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089027
HD-250*
30
089027
137
53-1/4
6
50-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089028
HD-250*
36
089028
143
59-1/4
6
56-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089152
HD-250*
48
089152
153
71-1/4
6
68-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089600
HD-250*
60
089600
163
83-1/4
6
80-3/4
3
5/8
3/4
3/4
10-3/8
6-1/4
5
13-1/4
4-1/2
4.50000
13
1
8-1/4
3-1/4
3/4
10-7/8
7-5/8
089153
HD-300*
12
089153
175
38-1/4
6-1/2
35-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089029
HD-300*
18
089029
184
44-1/4
6-1/2
41-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089030
HD-300*
24
089030
194
50-1/4
6-1/2
47-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089031
HD-300*
30
089031
206
56-1/4
6-1/2
53-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089032
HD-300*
36
089032
214
62-1/4
6-1/2
59-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089033
HD-300*
48
089033
240
74-1/4
6-1/2
71-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089601
HD-300*
60
089601
266
86-1/4
6-1/2
83-1/2
3
3/4
7/8
7/8
11-3/4
7
6
14-1/4
5
5.00000
14
1-1/4
10
3-1/2
3/4
11-5/8
9-1/4
089154
HD-350*
12
089154
195
40
6-1/2
37-1/4
3
3/4
7/8
7/8
12-5/8
7
6
16
6
6.00000
17
1-1/4
10
3-1/2
7/8
13-11/16
10-3/4
089034
HD-350*
18
089034
204
46
6-1/2
43-1/4
3
3/4
7/8
7/8
12-5/8
7
6
16
6
6.00000
17
1-1/4
10
3-1/2
7/8
13-11/16
10-3/4
089035
HD-350*
24
089035
212
52
6-1/2
49-1/4
3
3/4
7/8
7/8
12-5/8
7
6
16
6
6.00000
17
1-1/4
10
3-1/2
7/8
13-11/16
10-3/4
089036
HD-350*
30
089036
220
58
6-1/2
55-1/4
3
3/4
7/8
7/8
12-5/8
7
6
16
6
6.00000
17
1-1/4
10
3-1/2
7/8
13-11/16
10-3/4
089037
HD-350*
36
089037
234
64
6-1/2
61-1/4
3
3/4
7/8
7/8
12-5/8
7
6
16
6
6.00000
17
1-1/4
10
3-1/2
7/8
13-11/16
10-3/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Take-Up Frames - LD Protected Screw - Take - Up Frames
Baldor Reliance
09.11.2021
Take-Up Frames - TP Top Angle Protected Screw - Take-Up Frames
Baldor Reliance
09.11.2021
Steel S2000-HD Pillow Block 4-Bolt Inch Bore - S-2000/E 4 Bolt Pillow Block...
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 2-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Baldor Reliance
09.11.2021
Heavy and Mine Duty and Elevator - Pulleys
Baldor Reliance
09.11.2021
TLS-5V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
Set Screw Flange Bracket Inch Bore - SC 3 Bolt Flange Bearings -(Normal Dut...
Baldor Reliance
09.11.2021
TXT - Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
TLS-3V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
TAF Pillow Block - Inch 4-Bolt Base Non-Expansion Type - Taf Bearings
Baldor Reliance
09.11.2021
Take-Up Frames - TPHU -Inch Bore - Take-Up Frames
Baldor Reliance
09.11.2021
TL-3020-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
TL-1610-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表