您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_8m-50.prj},{NB=0850048},{MAT=Acciaio},{FLA=Con flangia},{COD=488M50},{CODE=0850048},{TYPE=4F},{CFL=FL078},{BUSH=2012.000},{MB=50},{DP=122.23},{DE=120.86},{DF=128.000},{DM=0.0},{DI=95},{F=60.0},{S=32},{R=14},{WEIGHT=2.30},{Z=48.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
ⁿ/ₐ
0850028
Steel
With flanges
288M50
0850028
4F
FL079
1210.000
32
71.30
69.93
75.000
0.0
50
60.0
25
18
0.60
28.000
0850030
Steel
With flanges
308M50
0850030
5F
FL073
1615.000
42
76.39
75.02
83.000
0.0
58
60.0
38
22
0.65
30.000
0850032
Steel
With flanges
328M50
0850032
5F
FL076
1615.000
42
81.49
80.16
87.000
0.0
62
60.0
38
22
0.82
32.000
0850034
Steel
With flanges
348M50
0850034
5F
FL066
1615.000
42
86.58
85.22
91.000
0.0
65
60.0
38
22
1.06
34.000
0850036
Steel
With flanges
368M50
0850036
5F
FL068
1615.000
42
91.67
90.30
97.000
0.0
68
60.0
38
22
1.30
36.000
0850038
Steel
With flanges
388M50
0850038
5F
FL070
1615.000
42
96.77
95.39
102.000
0.0
72
60.0
38
22
1.60
38.000
0850040
Steel
With flanges
408M50
0850040
4F
FL077
2012.000
50
101.86
100.49
106.000
0.0
82
60.0
32
14
1.71
40.000
0850044
Steel
With flanges
448M50
0850044
4F
FL075
2012.000
50
112.05
110.67
120.000
0.0
91
60.0
32
14
1.78
44.000
0850048
Steel
With flanges
488M50
0850048
4F
FL078
2012.000
50
122.23
120.86
128.000
0.0
95
60.0
32
14
2.30
48.000
0850056
Steel
With flanges
568M50
0850056
4F
FL085
2517.000
60
142.60
141.23
150.000
0.0
116
60.0
45
8
3.40
56.000
0850064
Steel
With flanges
648M50
0850064
4F
FL090
2517.000
60
162.97
161.60
168.000
0.0
137
60.0
45
8
5.00
64.000
0850072
Steel
With flanges
728M50
0850072
9WF
FL097
2517.000
60
183.35
181.97
192.000
125.0
158
60.0
45
8
6.70
72.000
0850080
Cast iron
Without flanges
808M50
0850080
4
-
3020.000
75
203.72
202.35
0.000
0.0
180
60.0
51
4
8.80
80.000
0850090
Cast iron
Without flanges
908M50
0850090
9W
-
3020.000
75
229.18
227.81
0.000
170.0
204
60.0
51
4
10.00
90.000
0850112
Cast iron
Without flanges
1128M50
0850112
9W
-
3020.000
75
285.21
283.83
0.000
170.0
260
60.0
51
4
12.00
112.000
0850144
Cast iron
Without flanges
1448M50
0850144
9A
-
3020.000
75
366.69
365.32
0.000
170.0
341
60.0
51
4
15.20
144.000
0850168
Cast iron
Without flanges
1688M50
0850168
7A
-
3525.000
90
427.81
426.44
0.000
198.0
395
60.0
65
2
17.50
168.000
0850192
Cast iron
Without flanges
1928M50
0850192
7A
-
3525.000
90
488.92
487.55
0.000
198.0
455
60.0
65
2
24.00
192.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
HTD 8M-50 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
Modèle MA A9-8M50 - Poulie dentée à moyeu amovible HTD® pas 8mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
HTD 14M-85 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
HTD 14M-40 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
HTD 14M-55 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
08B-2 (12,7 x 7,75 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 6...
Sati
11.11.2022
HTD8M
HEFA
29.04.2024
Timing belt pulleys HTD 8M 50 for taper bush for belt width 50 mm
Haberkorn
19.07.2021
HTD8M-50 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 50m...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表