您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PC8M-21 - Timing belt pulleys GW
Sati
Timing belt pulleys and bars
Poly chain GT timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatepolychain/pc8m-21.prj},{NB=0821045},{MAT=Acciaio},{FLA=Con flangia},{CODE2=TL PC8M-45S-21},{CODE=0821045},{TYPE=8F},{CFL=FL075},{Z=45.000},{MB=2012},{DP=114.59},{DE=112.99},{DF=120.000},{DM=92.0},{DI=0},{F=30.0},{S=32},{R=2},{WEIGHT=2.30},{DFX=120.000},{DIX=0.000},{MB1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
MB1
Max. Bore 1
[mm]
08M21022
Steel
With flanges
PC8M-22S-21
08M21022
6F
FL053
22.000
12
56.02
54.42
60.000
43.0
0
30.0
40
10
0.73
12
0821025
Steel
With flanges
TL PC8M-25S-21
0821025
3F
FL061
25.000
1108
63.66
62.06
70.000
0.0
0
30.0
0
0
0.49
11
0821028
Steel
With flanges
TL PC8M-28S-21
0821028
3F
FL079
28.000
1210
71.30
69.70
75.000
0.0
0
30.0
0
0
0.85
12
0821030
Steel
With flanges
TL PC8M-30S-21
0821030
3F
FL073
30.000
1210
76.39
74.79
83.000
0.0
0
30.0
0
0
0.97
12
0821032
Steel
With flanges
TL PC8M-32S-21
0821032
3F
FL076
32.000
1610
81.49
79.89
87.000
0.0
0
30.0
0
0
1.09
16
0821034
Steel
With flanges
TL PC8M-34S-21
0821034
3F
FL066
34.000
1610
86.58
84.98
91.000
0.0
0
30.0
0
0
1.22
16
0821036
Steel
With flanges
TL PC8M-36S-21
0821036
3F
FL068
36.000
1610
91.67
90.07
97.000
0.0
0
30.0
0
0
1.36
16
0821038
Steel
With flanges
TL PC8M-38S-21
0821038
3F
FL070
38.000
1610
96.77
95.17
102.000
0.0
0
30.0
0
0
1.51
16
0821040
Steel
With flanges
TL PC8M-40S-21
0821040
3F
FL077
40.000
1610
101.86
100.26
106.000
0.0
0
30.0
0
0
1.66
16
0821045
Steel
With flanges
TL PC8M-45S-21
0821045
8F
FL075
45.000
2012
114.59
112.99
120.000
92.0
0
30.0
32
2
2.30
20
0821048
Steel
With flanges
TL PC8M-48S-21
0821048
8F
FL078
48.000
2012
122.23
120.63
128.000
100.0
0
30.0
32
2
2.49
20
0821050
Steel
With flanges
TL PC8M-50S-21
0821050
8F
FL080
50.000
2012
127.32
125.72
135.000
104.0
0
30.0
32
2
2.70
20
0821056
Steel
With flanges
TL PC8M-56S-21
0821056
8F
FL085
56.000
2012
142.60
141.00
150.000
111.0
0
30.0
32
2
3.88
20
0821060
Steel
With flanges
TL PC8M-60S-21
0821060
8F
FL086
60.000
2517
152.79
151.19
158.000
124.0
0
30.0
45
15
5.85
25
0821064
Steel
With flanges
TL PC8M-64S-21
0821064
8F
FL090
64.000
2517
162.97
161.37
168.000
124.0
0
30.0
45
15
6.61
25
0821075
Cast iron
Without flanges
TL PC8M-75S-21
0821075
8
-
75.000
2517
190.99
189.39
0.000
124.0
0
30.0
45
15
7.84
25
0821080
Cast iron
Without flanges
TL PC8M-80S-21
0821080
8
-
80.000
2517
203.72
202.12
0.000
124.0
0
30.0
45
15
9.45
25
0821090
Cast iron
Without flanges
TL PC8M-90S-21
0821090
7W
-
90.000
2517
229.18
227.58
0.000
124.0
198
30.0
45
8
11.55
25
0821112
Cast iron
Without flanges
TL PC8M-112S-21
0821112
7W
-
112.000
2517
285.21
283.61
0.000
124.0
253
30.0
45
8
17.15
25
0821140
Cast iron
Without flanges
TL PC8M-140S-21
0821140
7A
-
140.000
3020
356.51
354.91
0.000
150.0
324
30.0
51
10
33.25
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PC8M-36 - Timing belt pulleys GW
Sati
12.04.2023
PC8M-62 - Timing belt pulleys GW
Sati
12.04.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
PC8M-12 - Timing belt pulleys GW
Sati
12.04.2023
LA8M - Idler Pulley with Teeth-8M Type
SAMLO
17.12.2021
L 075 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Pulleys - Pulleys
Walther Flender
09.10.2023
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
HTD 8M-20 - Timing belt pulleys HTD profile
Sati
12.04.2023
LAS8M - Idler Pulley with Teeth-S8M Type
SAMLO
17.12.2021
CBHPA,CBHPK,CBHPB,CBHPC,CBHPT,CBHPM,CBHPP - Synchronous pulley - high torqu...
SRD-FA
04.04.2023
Timing belt pulley for taper bushes ''PCB'' 8M-21 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表