您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Extreme Duty Two-Bolt Pillow Block Inch Bore - SCED Pillow Block Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_sced_hi_asmtab.prj},{NB=076006},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=076006},{DESCRIPTION=P2B-SCED-106},{WEIGHT=4.3},{BOD=2.83460},{A=1.71},{A1=1.7100000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.71},{H1=0.7100000},{J=3.75},{J1=3.7500000},{L=1.84},{L1=1.8400000},{M=1.88},{M1=1.8800000},{R=0.67},{R1=0.6700000},{S=1.04},{S1=1.0400000},{U=2.91},{U1=2.910},{V=5.82},{V1=5.820},{W=0.56},{W1=0.560},{X=0.12},{X1=0.120},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sced_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
075546
204
5/8
075546
P2B-SCED-010L
1.5
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
076000
204
3/4
076000
P2B-SCED-012
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
076001
205
1
076001
P2B-SCED-100
1.6
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
076002
206
1-1/8
076002
P2B-SCED-102
2.7
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
076003
206
1-3/16
076003
P2B-SCED-103
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
076004
206
1-1/4
076004
P2B-SCED-104S
2.5
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
076005
207
1-1/4
076005
P2B-SCED-104
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
076006
207
1-3/8
076006
P2B-SCED-106
4.3
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
076007
207
1-7/16
076007
P2B-SCED-107
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
076008
208
1-1/2
076008
P2B-SCED-108
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
076009
209
1-11/16
076009
P2B-SCED-111
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
076010
209
1-3/4
076010
P2B-SCED-112
6.2
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
076011
210
1-15/16
076011
P2B-SCED-115
7.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
076012
210
2
076012
P2B-SCED-200
7.0
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
076014
212
2-7/16
076014
P2B-SCED-207
10.2
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
076015
214
2-11/16
076015
P2B-SCED-211
15.0
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
076016
215
2-15/16
076016
P2B-SCED-215
20.5
2.33
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
3.62
3.50
0.86
1.47
5.48
10.96
1.04
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Set Screw Low Backing Height Two-Bolt Pillow Block Inch Bore - SC Pillow Bl...
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
Set Screw Medium Duty Extreme Duty Two-Bolt Pillow Block Inch Bore - SC Pil...
Baldor Reliance
09.11.2021
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
Set Screw Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Be...
Baldor Reliance
09.11.2021
Raptor Couplings - Raptor Couplings
Baldor Reliance
09.11.2021
STBB, STBBM, STBBS, SSTBB - Locating Bolts - Coarse Thread - Round Head
Misumi
30.06.2021
SS Series: Stainless Steel Cylinders
IMI Bimba Products
21.06.2024
Tigear-2 Speed Reducers - Tigear 2
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表