您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Pillow Block with Type E Dimensions 4-Bolt Trident Seal Non-Expansion - S-2000 - E Type - Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
S-2000 E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/s2000_e/ep4b_s2_cs_asmtab.prj},{NB=071436},{SS=3},{SS1=3.000000},{TYPE=N},{PN1=071436},{PN2=071444},{DESC1=EP4B-S2-300R},{EF=Non-Expansion Type},{EF1=1},{A=3.59},{A1=3.5900000},{B=12},{B1=12.0000000},{C=4},{C1=4.0000000},{DMIN=9.18},{DMIN1=9.1800000},{DMAX=9.82},{DMAX1=9.8200000},{E=2.13},{E1=2.130000},{F=5/8},{F1=0.6250000},{G=1},{G1=1.0000000},{H=1.88},{H1=1.8800000},{J=6.33},{JJ=6.3300000},{L=4.61},{L1=4.6100000},{M=3.125},{M1=3.125000},{R=1.34},{R1=1.340000},{S=2.25},{S1=2.250000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=3.47},{Z1=3.468750},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{ST1=1},{PPATH=ep4b_s2_cs_templ.prj},{TORQUE=620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
TORQUE
S/S Torque
[lbs]
071433
2-7/16
071433
EP4B-S2-207R
3.2
10.5
3.49
8.31
8.69
1.87
5/8
0.87
1.63
5.72
3.86
2.75
1.2
2
0.25
0.025
2.94
3/8-16
290
071434
2-11/16
071434
EP4B-S2-211R
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
071435
2-15/16
071435
EP4B-S2-215R
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
071436
3
071436
EP4B-S2-300R
3.59
12
4
9.18
9.82
2.13
5/8
1
1.88
6.33
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
071437
3-7/16
071437
EP4B-S2-307R
4.01
13.5
4.49
10.75
11.25
2.37
3/4
1.13
2.25
7.69
5.5
3.75
1.51
2.5
0.25
0.025
4.05
1/2-13
620
071438
3-15/16
071438
EP4B-S2-315R
4.47
15.25
4.5
12.25
12.75
2.25
3/4
1.13
2.44
8.7
6
4.25
1.34
3.13
0.31
0.025
4.5
5/8-11
1325
071439
4-7/16
071439
EP4B-S2-407R
6.53
16.63
4.63
13.25
13.75
2.5
3/4
1.13
2.75
9.67
6.45
4.75
3.08
3.38
0.38
N/A
N/A
5/8-11
1325
071440
4-15/16
071440
EP4B-S2-415R
6.91
18.5
5.13
15.25
15.75
2.87
7/8
1.25
3
11.16
7.45
5.5
3.29
3.62
0.38
N/A
N/A
5/8-11
1325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-2000 Pillow Block with Type E Dimensions 2-Bolt Trident Seal Non-Expansio...
Baldor Reliance
09.11.2021
Type EXL Pillow Block
Baldor Reliance
09.11.2021
S-2000 Pillow Block 2-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Baldor Reliance
09.11.2021
Jiffy-Lok Connector Socket - with Clampless Hose Stems for use with "Push-...
D-M-E
24.05.2024
TAS Series: Heavy Duty Steel Cylinders
Bimba Products
24.04.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
KFPBA, GKFPBA, SKFPBA, CKFPBA, MKFPBA, MGKFPBA, MCKFPBA - Locating Pins Lar...
Misumi
30.06.2021
LXR4510 / LXR4510 -(MX, F, B, FB, B-MX) - Single Axis Actuator LX45 Motor W...
Misumi
24.11.2022
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
GRRF, GRRMF - Specified Guide Rails - Steel Type - Length & Bolt Hole Pitch...
Misumi
29.05.2023
VH Rings - Spiral Retaining Rings, Light Duty
Smalley
11.03.2024
Type E-Xtra Pillow Block 4-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
CM Springs - Crest-to-Crest Springs - Metric
Smalley
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表