您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Pillow Block 2-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block Bearing -Inch (2-Bolt Base)
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/p2b_s2_hc_i_asmtab.prj},{NB=070290},{SS=3-15/16},{SS1=3.937500},{PN=070290},{DESCRIPTION=P2B-S2-315R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4-15/32},{A1=4.4687500},{B=15-1/4},{B1=15.2500000},{C=3-29/32},{C1=3.9062500},{DMIN=10-5/8},{DMIN1=10.6250000},{DMAX=12-7/8},{DMAX1=12.8750000},{F=1},{F1=1.0000000},{G=2-1/4},{G1=2.2500000},{H=2-7/16},{H1=2.4375000},{J=8-3/8},{JJ=8.3750000},{L=6},{L1=6.0000000},{M=4-1/4},{M1=4.250000},{R=1-41/64},{R1=1.640625},{S=2-53/64},{S1=2.828125},{X=5/16},{X1=0.312500},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=7.0866},{PPATH=p2b_s2_hc_i_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070272
1-3/8
070272
P2B-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070273
1-7/16
070273
P2B-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070274
1-1/2
070274
P2B-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070276
1-11/16
070276
P2B-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
070277
1-3/4
070277
P2B-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
070278
1-15/16
070278
P2B-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
070279
2
070279
P2B-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
070280
2-3/16
070280
P2B-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
070282
2-7/16
070282
P2B-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
4-1/16
2-3/4
1-7/32
1-63/64
1/4
0.025
2-15/16
070284
2-11/16
070284
P2B-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
070285
2-15/16
070285
P2B-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
070286
3
070286
P2B-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
070288
3-7/16
070288
P2B-S2-307R
Non-Expansion Type
Contact Seal
4
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5-1/2
3-3/4
1-31/64
2-33/64
1/4
0.025
4-3/64
070290
3-15/16
070290
P2B-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
15-1/4
3-29/32
10-5/8
12-7/8
1
2-1/4
2-7/16
8-3/8
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
070295
1-3/8
070295
P2B-S2-106RE
Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070296
1-7/16
070296
P2B-S2-107RE
Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070297
1-1/2
070297
P2B-S2-108RE
Expansion Type
Contact Seal
2-17/32
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
070299
1-11/16
070299
P2B-S2-111RE
Expansion Type
Contact Seal
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
070300
1-3/4
070300
P2B-S2-112RE
Expansion Type
Contact Seal
2-43/64
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
070301
1-15/16
070301
P2B-S2-115RE
Expansion Type
Contact Seal
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
070302
2
070302
P2B-S2-200RE
Expansion Type
Contact Seal
2-27/32
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
070303
2-3/16
070303
P2B-S2-203RE
Expansion Type
Contact Seal
2-15/16
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
070305
2-7/16
070305
P2B-S2-207RE
Expansion Type
Contact Seal
3-13/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
4-1/16
2-3/4
1-7/32
1-63/64
1/4
0.025
2-15/16
070307
2-11/16
070307
P2B-S2-211RE
Expansion Type
Contact Seal
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
070308
2-15/16
070308
P2B-S2-215RE
Expansion Type
Contact Seal
3-19/32
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Dodge
28.07.2021
S-2000 Wide Slot Take-Up Trident Seal - S-2000 Wide Slot Take-Up Bearing -I...
Dodge
28.07.2021
Imperial -IP Pillow Block 1-1/8 thru 2-1/4 2-Bolt Inch Bore (Contact Seal)...
Dodge
21.04.2022
Imperial - IP Wide Slot Take-Up - Imperial Wide Slot Take-Up Bearings
Dodge
21.04.2022
S-2000 Piloted Flange Trident Seal - S-2000 Piloted Flange Bearing -Inch
Dodge
28.07.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Dodge
28.07.2021
Heavy and Mine Duty and Elevator - Pulleys
Dodge
17.02.2023
S-2000 Pillow Block 2-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block...
Dodge
28.07.2021
Steel S2000-HD Pillow Block 2-Bolt Inch Bore - S-2000 Pillow Block Bearing ...
Dodge
28.07.2021
Take-Up Frames - HD Protected screw - Take - Up Frames
Dodge
21.09.2023
Imperial - IP Pillow Block 4-Bolt Trident Seal - Imperial 4 Bolt Square Fla...
Dodge
21.04.2022
S-2000 Flange Bearing - Square with Type E Dimensions Trident Seal Non-Expa...
Dodge
28.07.2021
Set Screw Internmediate Duty Four-Bolt Flange Inch Bore - VSC Intermediate ...
Dodge
21.09.2023
Grip Tight Four-Bolt Flange Inch Bore - GT Normal Duty 4 Bolt Flange Bearin...
Dodge
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表