您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000150000 - Square linear unit, steel
SToxxparts
07 Drive technology
07000150000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000150000/07000150000.prj},{NB=07000150028},{PREVIEW=07000150000.png},{ARTNR=07000150028},{VAR=Rechtsgewinde TR20x4 / Wellenzapfen beidseitig},{S=40},{L1=1570},{D1=12},{D2=M5},{L2=l1 + 240},{L3=120},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{MAT=Stahl/Kunststoff/Rotgussleitmutter},{INFO=https://www.stoxxparts.com/meleven/ae.31.7b.07000150000.pdf},{DEFAULTSORTATTR=1074311}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
S
[mm]
L1
max. stroke to be selected
[mm]
D1
f7
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
flat key
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
07000150001
07000150001
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150002
07000150002
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150003
07000150003
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150004
07000150004
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150005
07000150005
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150006
07000150006
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150007
07000150007
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150008
07000150008
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150009
07000150009
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150010
07000150010
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150011
07000150011
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150012
07000150012
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150013
07000150013
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150014
07000150014
Linksgewinde TR14x4 / Wel...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150015
07000150015
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150016
07000150016
Rechtsgewinde TR14x4 / We...
30
1250
8
M4
l1 + 210
105
16
23
38
A2x2x12
Stahl/Kunststoff/Rotgussl...
07000150017
07000150017
Linksgewinde TR20x4 / Wel...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150018
07000150018
Linksgewinde TR20x4 / Wel...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150019
07000150019
Rechtsgewinde TR20x4 / We...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150020
07000150020
Rechtsgewinde TR20x4 / We...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150021
07000150021
Linksgewinde TR20x4 / Wel...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150022
07000150022
Linksgewinde TR20x4 / Wel...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150023
07000150023
Rechtsgewinde TR20x4 / We...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150024
07000150024
Rechtsgewinde TR20x4 / We...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
07000150025
07000150025
Linksgewinde TR20x4 / Wel...
40
1570
12
M5
l1 + 240
120
17
42
54
A4x4x12
Stahl/Kunststoff/Rotgussl...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RHP - Hydraulikset
BRÖTJE
10.02.2023
CTL 250 - Linear unit
Unimotion
21.06.2023
Horizontal Series - Compact Linear Systems
Thomson Linear
01.02.2024
POWERLine WM Linear Units - Belt Driven - Linear Motion Systems with Belt D...
Thomson Linear
03.11.2023
WB Linear Units - WB Linear Units
Thomson Linear
03.11.2023
MLSH ForceLine Linear Units - Linear Motion Systems with Lead or Ball Screw...
Thomson Linear
03.11.2023
Movopart® MF Linear Units Belt Driven - Linear Motion Systems with Belt Dri...
Thomson Linear
03.11.2023
FKR 25 - Rahmenkollektor
BRÖTJE
10.02.2023
07000127000 - Mounting set for position indicator on double tube linear uni...
SToxxparts
31.05.2022
GN 491.1 - Installation kits, Identification No. 1, for mechanical position...
Ganter
19.06.2024
GN 491.1 - Installation kits, Identification No. 1, for mechanical position...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表