您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Piloted Flange Contact Seal - Imperial Piloted Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/fc_ip_hci_asmtab.prj},{NB=069836},{SS=5},{SS1=5.000000},{PN=069836},{DESCRIPTION=FC-IP-500R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6.023},{A1=6.0230000},{B=14-3/4},{B1=14.7500000},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.703125},{F=7/8},{F1=0.8750000},{G=3-55/64},{G1=3.859375},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-5/8},{L1=7.6250000},{M=3/4-10},{NDM=0.750000},{KDM=0.642000},{N=6-9/32},{N1=6.281250},{P=2-1/8},{P1=2.125000},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069805
1-1/8
069805
FC-IP-102R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069806
1-3/16
069806
FC-IP-103R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069807
1-1/4
069807
FC-IP-104R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069808
1-3/8
069808
FC-IP-106R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069809
1-7/16
069809
FC-IP-107R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069810
1-1/2
069810
FC-IP-108R
Non-Expansion Type
Contact Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069811
1-5/8
069811
FC-IP-110R
Non-Expansion Type
Contact Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069812
1-11/16
069812
FC-IP-111R
Non-Expansion Type
Contact Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069813
1-3/4
069813
FC-IP-112R
Non-Expansion Type
Contact Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069814
1-7/8
069814
FC-IP-114R
Non-Expansion Type
Contact Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069815
1-15/16
069815
FC-IP-115R
Non-Expansion Type
Contact Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069816
2
069816
FC-IP-200R
Non-Expansion Type
Contact Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069817
2-3/16
069817
FC-IP-203R
Non-Expansion Type
Contact Seal
3-1/32
7-1/8
2-3/16
4-1/4
6
1
1/2
1-21/32
9/16
5.000
3-1/2
1/2-13
3-5/64
1-3/8
1-27/64
1/4
0.025
2-19/32
069818
2-1/4
069818
FC-IP-204R
Non-Expansion Type
Contact Seal
3-1/32
7-1/8
2-3/16
4-1/4
6
1
1/2
1-21/32
9/16
5.000
3-1/2
1/2-13
3-5/64
1-3/8
1-27/64
1/4
0.025
2-19/32
069819
2-3/8
069819
FC-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069820
2-7/16
069820
FC-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069821
2-1/2
069821
FC-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069822
2-11/16
069822
FC-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069823
2-3/4
069823
FC-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069824
2-15/16
069824
FC-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069825
3
069825
FC-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069826
3-3/16
069826
FC-IP-303R
Non-Expansion Type
Contact Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069827
3-1/4
069827
FC-IP-304R
Non-Expansion Type
Contact Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069828
3-7/16
069828
FC-IP-307R
Non-Expansion Type
Contact Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069829
3-1/2
069829
FC-IP-308R
Non-Expansion Type
Contact Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表