您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Two-Bolt Flange Inch Bore - Stainless Housing - SC 2 Bolt Flange Bearings -(Normal Duty) -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_scez_sh_hi_asmtab.prj},{NB=056612},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=056612},{DESCRIPTION=F2B-SCEZ-104S-SH},{W=1.87},{BOD=2.440900},{A=1.52},{A1=1.520000},{B=5.51},{B1=5.510000},{C=1.59},{C1=1.590000},{D=4.59},{D1=4.590000},{F=3/8},{F1=0.375000},{H=0.35},{H1=0.350000},{J=0.46},{J1=0.460000},{L=1.57},{L1=1.570000},{M=3.13},{M1=3.130000},{PPATH=f2b_scez_sh_hi_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
056801
204
3/4
056801
F2B-SCEZ-012-SH
0.95
1.23
4.38
1.25
3.54
3/8
0.32
0.36
1.12
2.38
049686
205
15/16
049686
F2B-SCEZ-015-SH
1.23
1.34
4.89
1.37
3.89
3/8
0.35
0.39
1.32
2.63
056611
205
1
056611
F2B-SCEZ-100-SH
1.21
1.34
4.89
1.37
3.89
3/8
0.35
0.39
1.32
2.63
056791
206
1-3/16
056791
F2B-SCEZ-103-SH
1.91
1.52
5.51
1.59
4.59
3/8
0.35
0.46
1.57
3.13
056612
206
1-1/4
056612
F2B-SCEZ-104S-SH
1.87
1.52
5.51
1.59
4.59
3/8
0.35
0.46
1.57
3.13
056802
207
1-1/4
056802
F2B-SCEZ-104-SH
2.64
1.71
6.18
1.76
5.12
1/2
0.42
0.55
1.84
3.50
056803
207
1-7/16
056803
F2B-SCEZ-107-SH
2.47
1.71
6.18
1.76
5.12
1/2
0.42
0.55
1.84
3.50
056804
208
1-1/2
056804
F2B-SCEZ-108-SH
3.40
1.94
6.71
1.97
5.65
1/2
0.42
0.630
2.05
3.84
056805
210
1-15/16
056805
F2B-SCEZ-115-SH
4.17
1.94
7.48
1.98
6.18
5/8
0.48
0.630
2.43
4.31
056964
210
2
056964
F2B-SCEZ-200-SH
4.13
1.94
7.48
1.98
6.18
5/8
0.48
0.630
2.43
4.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Inserts - SOLIDLUBE
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - Stainless Housing - SC Pillow B...
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Inch Bore - Stainless Housing - SC 4 Bolt Flange...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Flange Inch Bore - Stainless Housing, Stainless Steel In...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Flange Metric Bore - Polymer Housing, Stainless Steel In...
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
Set Screw Air-Handling Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bear...
Baldor Reliance
09.11.2021
Set Screw LF Three-Bolt Flange Inch Bore -- Stainless Housing, Stainless St...
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Inch Bore - Polymer Housing, Corrosion Resistant...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Air-Handling Four-Bolt Flange Inch Bore - SC 4 Bolt F...
Baldor Reliance
09.11.2021
Set Screw Flange Bracket Inch Bore - Stainless Housing, Corrosion Resistant...
Baldor Reliance
09.11.2021
Set Screw Flange Bracket Metric Bore - Stainless Housing, Stainless Steel I...
Baldor Reliance
09.11.2021
Set Screw Air-Handling Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表