您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded/hard brazing - Long Radius
Huelsen
Elbows
Elbows Copper
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/2_kupfer/bogen_b_361_053.prj},{NB=0530420203090},{ARTNR=0530420203090},{DN=40},{D1=42},{D2=42},{S1=2.00},{S2=2.00},{E=10},{R1=47.5},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.190},{PG=Bogen},{PUG=Loetbogen},{NORM=i.A. DIN 2607},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
S2
Wall Thickness
[mm]
E
Inserting Depth
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0530220103045
0530220103045
20
22
1.50
1.50
6
27.5 -/+ 2.5
45°
Long Radius
0.021
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530280103045
0530280103045
25
28
1.50
1.50
6
33.5 -/+ 2.5
45°
Long Radius
0.033
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530350103045
0530350103045
32
35
1.50
1.50
8
45 -/+ 2.5
45°
Long Radius
0.056
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420103045
0530420103045
40
42
1.50
1.50
10
47.5 -/+ 2.5
45°
Long Radius
0.072
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420203045
0530420203045
40
42
2.00
2.00
10
47.5 -/+ 2.5
45°
Long Radius
0.095
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530540203045
0530540203045
50
54
2.00
2.00
12
72 -/+ 3.0
45°
Long Radius
0.187
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530640203045
0530640203045
65
64
2.00
2.00
12
82.5 -/+ 3.0
45°
Long Radius
0.256
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530760203045
0530760203045
65
76
2.00
2.00
14
95 -/+ 3.0
45°
Long Radius
0.353
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530890203045
0530890203045
80
89
2.00
2.00
14
114.5 -/+ 3.0
45°
Long Radius
0.500
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0531080203045
0531080203045
100
108
2.50
2.50
17
142.5 -/+ 3.0
45°
Long Radius
0.944
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530220103090
0530220103090
20
22
1.50
1.50
6
27.5 -/+ 2.5
90°
Long Radius
0.042
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530280103090
0530280103090
25
28
1.50
1.50
6
33.5 -/+ 2.5
90°
Long Radius
0.066
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530350103090
0530350103090
32
35
1.50
1.50
8
45 -/+ 2.5
90°
Long Radius
0.113
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420103090
0530420103090
40
42
1.50
1.50
10
47.5 -/+ 2.5
90°
Long Radius
0.144
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420203090
0530420203090
40
42
2.00
2.00
10
47.5 -/+ 2.5
90°
Long Radius
0.190
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530540203090
0530540203090
50
54
2.00
2.00
12
72 -/+ 3.0
90°
Long Radius
0.375
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530640203090
0530640203090
65
64
2.00
2.00
12
82.5 -/+ 3.0
90°
Long Radius
0.513
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530760203090
0530760203090
65
76
2.00
2.00
14
95 -/+ 3.0
90°
Long Radius
0.705
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530890203090
0530890203090
80
89
2.00
2.00
14
114.5 -/+ 3.0
90°
Long Radius
1.000
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0531080203090
0531080203090
100
108
2.50
2.50
17
142.5 -/+ 3.0
90°
Long Radius
1.888
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530220103180
0530220103180
20
22
1.50
1.50
6
27.5 -/+ 2.5
180°
Long Radius
0.084
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530280103180
0530280103180
25
28
1.50
1.50
6
33.5 -/+ 2.5
180°
Long Radius
0.132
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530350103180
0530350103180
32
35
1.50
1.50
8
45 -/+ 2.5
180°
Long Radius
0.226
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420103180
0530420103180
40
42
1.50
1.50
10
47.5 -/+ 2.5
180°
Long Radius
0.288
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0530420203180
0530420203180
40
42
2.00
2.00
10
47.5 -/+ 2.5
180°
Long Radius
0.379
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing - Long ...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, sim. to DIN 8...
Huelsen
10.02.2021
Butt welding Collar, Copper acc. to EN 1652, Cu-DHP, seamless, PN10, sim. t...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, sim. to DIN 8...
Huelsen
10.02.2021
Reducer concentric, Copper acc. to EN 1057/12449, Cu-DHP, seamless, to weld...
Huelsen
10.02.2021
Saddle, Copper acc. to EN 1057/12449,Cu-DHP, seamless, sim. to DIN 86087
Huelsen
10.02.2021
Slip-on Collar, Copper acc. to EN 1652, Cu-DHP, seamless, PN10, sim. to DIN...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DI...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, sim. to DIN 8609...
Huelsen
10.02.2021
Tee-Piece, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing, s...
Huelsen
10.02.2021
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
Saddle, Aluminium acc. to EN 754/755, EN AW 1050A, seamless
Huelsen
10.02.2021
JB Series - Illuminated Low Profile Process Sealed Tactiles
NKK Switches
15.05.2024
JF Series - Illuminated Ultra-Thin Process Sealed Tactiles
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表