05001103000 - Stainless steel pin with axial locking, 1.4305
SToxxparts
05 C-Parts without standard
05001103000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001103000/05001103000.prj},{NB=05001103041},{PREVIEW=05001103000.png},{ARTNR=05001103041},{D1=16},{L1=60},{A=4.8},{B=1.2},{D2=19 +1},{D3=15.9},{D4=22},{D5=40},{L2=14.2},{L3=32},{F=138},{MAT=1.4305/1.4310/1.4301},{GEW=226},{INFO=https://www.stoxxparts.com/meleven/cd.8d.46.05001103000.pdf},{DEFAULTSORTATTR=32625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.1
[mm]
L1
+0.4 minium size
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
F
Load capacity
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001103001
05001103001
10
100
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
134
05001103002
05001103002
10
110
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
140
05001103003
05001103003
10
120
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
146
05001103004
05001103004
10
15
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
87
05001103005
05001103005
10
20
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
88
05001103006
05001103006
10
25
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
90
05001103007
05001103007
10
30
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
93
05001103008
05001103008
10
35
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
56
05001103009
05001103009
10
40
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
99
05001103010
05001103010
10
45
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
103
05001103011
05001103011
10
50
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
106
05001103012
05001103012
10
60
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
111
05001103013
05001103013
10
70
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
116
05001103014
05001103014
10
80
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
122
05001103015
05001103015
10
90
3.3
1
12 +1
9.9
18
34
9.8
26
47
1.4305/1.4310/1.4301
128
05001103016
05001103016
12
100
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
165
05001103017
05001103017
12
110
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
173
05001103018
05001103018
12
120
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
181
05001103019
05001103019
12
20
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
95
05001103020
05001103020
12
25
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
100
05001103021
05001103021
12
30
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
104
05001103022
05001103022
12
35
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
109
05001103023
05001103023
12
40
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
113
05001103024
05001103024
12
45
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
118
05001103025
05001103025
12
50
3.8
1
14 +1
11.9
18
34
11.3
26
75
1.4305/1.4310/1.4301
122
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
03320 - Cylindrical pins to DIN 6325
norelem
30.04.2024
GN 2342 - Stainless Steel-Assembly pins, Type B, with plain washer, Identif...
Ganter
12.04.2024
BN 915 - Cotter pins single, zinc plated blue
Bossard Catalog
31.10.2023
GN 114.6 - Locking Pins, Stainless Steel, with Axial Lock (Pawl)
JW Winco
02.04.2024
GN114.6 - Stainless Steel-Pins with Stainless Steel-knob
Berger Tools
04.04.2023
04250 - Hinge pins steel or stainless steel
norelem
30.04.2024
GN 114.6 - Locking Pins, Stainless Steel, with Axial Lock (Pawl)
Elesa+Ganter
28.03.2024
SE 737 - Punches ISO 8020 with spring ejector
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表