您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05001070000 - Split steel adjusting ring
SToxxparts
05 C-Parts without standard
05001070000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001070000/05001070000.prj},{NB=05001070008},{PREVIEW=05001070000.png},{ARTNR=05001070008},{D1=42},{D2=18},{B=15},{D3=M5},{S=3},{X=0.6},{MAT=Sinterstahl},{GEW=105},{INFO=https://www.stoxxparts.com/meleven/21.c6.4a.05001070000.pdf},{DEFAULTSORTATTR=26292}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
H10
[mm]
B
±0.2
[mm]
D3
[mm]
S
[mm]
X
max. screw head protrusion
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001070001
05001070001
20
6
9
M3
2.1
1.2
Sinterstahl
16
05001070002
05001070002
22
8
9
M3
2.1
1
Sinterstahl
18
05001070003
05001070003
26
10
11
M4
2.1
1.6
Sinterstahl
30
05001070004
05001070004
30
12
11
M4
2.1
0.7
Sinterstahl
39
05001070005
05001070005
32
14
11
M4
2.1
0.7
Sinterstahl
43
05001070006
05001070006
36
15
13
M5
2.1
1.4
Sinterstahl
60
05001070007
05001070007
36
16
13
M5
2.1
1.4
Sinterstahl
64
05001070008
05001070008
42
18
15
M5
3
0.6
Sinterstahl
105
05001070009
05001070009
42
20
15
M5
3
0.6
Sinterstahl
98
05001070010
05001070010
48
22
15
M5
3
0
Sinterstahl
134
05001070011
05001070011
48
25
15
M5
3
0
Sinterstahl
120
05001070012
05001070012
55
28
15
M6
3
0.5
Sinterstahl
165
05001070013
05001070013
55
30
15
M6
3
0.5
Sinterstahl
140
05001070014
05001070014
60
32
15
M6
4
0.4
Sinterstahl
187
05001070015
05001070015
60
35
15
M6
4
0.4
Sinterstahl
171
05001070016
05001070016
65
40
15
M6
4
0.5
Sinterstahl
189
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft collars two split
Haberkorn
21.02.2022
GN 707.5 - Split set collars, Plastic
Ganter
12.04.2024
GN 707.2 - Split set collars, Steel
JW Winco
02.04.2024
ACBNJ,ACPBNJ,ACSBNJ,ACLSJ,ACPLSJ,ACSLSJ - Fixed ring - split compact - for ...
SRD-FA
03.04.2023
GN 707.2 - Split set collars, Steel
Ganter
12.04.2024
Shaft collars one split
Haberkorn
21.02.2022
GN707.2 - Split set collars
Berger Tools
02.05.2023
Shaft collars one split stainless steel
Haberkorn
21.02.2022
GN 706.2 - Semi-Split Shaft Collars, Steel
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表