05001007000 - Locking with socket wrench, actuation with square SW7
SToxxparts
05 C-Parts without standard
05001007000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001007000/05001007000.prj},{NB=05001007011},{PREVIEW=05001007000.png},{ARTNR=05001007011},{A=30},{MAT=Zink- Druckguss/Stahl},{GEW=80},{INFO=https://www.stoxxparts.com/meleven/d1.20.cd.05001007000.pdf},{DEFAULTSORTATTR=12563}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001007001
05001007001
10
Zink- Druckguss/Stahl
79
05001007002
05001007002
13
Zink- Druckguss/Stahl
77
05001007003
05001007003
14
Zink- Druckguss/Stahl
77
05001007004
05001007004
16
Zink- Druckguss/Stahl
80
05001007005
05001007005
18
Zink- Druckguss/Stahl
75
05001007006
05001007006
20
Zink- Druckguss/Stahl
80
05001007007
05001007007
22
Zink- Druckguss/Stahl
70
05001007008
05001007008
24
Zink- Druckguss/Stahl
77
05001007009
05001007009
26
Zink- Druckguss/Stahl
80
05001007010
05001007010
28
Zink- Druckguss/Stahl
80
05001007011
05001007011
30
Zink- Druckguss/Stahl
80
05001007012
05001007012
32
Zink- Druckguss/Stahl
75
05001007013
05001007013
34
Zink- Druckguss/Stahl
80
05001007014
05001007014
36
Zink- Druckguss/Stahl
80
05001007015
05001007015
38
Zink- Druckguss/Stahl
80
05001007016
05001007016
4
Zink- Druckguss/Stahl
80
05001007017
05001007017
40
Zink- Druckguss/Stahl
60
05001007018
05001007018
42
Zink- Druckguss/Stahl
80
05001007019
05001007019
45
Zink- Druckguss/Stahl
80
05001007020
05001007020
50
Zink- Druckguss/Stahl
80
05001007021
05001007021
6
Zink- Druckguss/Stahl
80
05001007022
05001007022
8
Zink- Druckguss/Stahl
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表