您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000980000 - Steel contact pressure screw with rubber thrust piece
SToxxparts
05 C-Parts without standard
05000980000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000980000/05000980000.prj},{NB=05000980014},{PREVIEW=05000980000.png},{ARTNR=05000980014},{VAR=B (ballige Druckfläche)},{D1=M4},{L=43},{D2=-},{D3=8},{H=10},{M=2.2},{R=6},{MAT=Stahl verzinkt/Neopren (CR)},{GEW=7},{INFO=https://www.stoxxparts.com/meleven/a7.74.e2.05000980000.pdf},{DEFAULTSORTATTR=7121}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
D3
[mm]
H
[mm]
M
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000980001
05000980001
A (gerade Druckfläche)
M10
50
20
-
21
5
-
Stahl verzinkt/Neopren (C...
51
05000980002
05000980002
B (ballige Druckfläche)
M10
50
-
18
21
5
15
Stahl verzinkt/Neopren (C...
52
05000980003
05000980003
A (gerade Druckfläche)
M10
77
20
-
21
5
-
Stahl verzinkt/Neopren (C...
55
05000980004
05000980004
B (ballige Druckfläche)
M10
77
-
18
21
5
15
Stahl verzinkt/Neopren (C...
64
05000980005
05000980005
A (gerade Druckfläche)
M10
97
20
-
21
5
-
Stahl verzinkt/Neopren (C...
74
05000980006
05000980006
B (ballige Druckfläche)
M10
97
-
18
21
5
15
Stahl verzinkt/Neopren (C...
73
05000980007
05000980007
A (gerade Druckfläche)
M12
100
25
-
24
6
-
Stahl verzinkt/Neopren (C...
111
05000980008
05000980008
B (ballige Druckfläche)
M12
100
-
23
24
6
18
Stahl verzinkt/Neopren (C...
107
05000980009
05000980009
A (gerade Druckfläche)
M12
130
25
-
24
6
-
Stahl verzinkt/Neopren (C...
132
05000980010
05000980010
B (ballige Druckfläche)
M12
130
-
23
24
6
18
Stahl verzinkt/Neopren (C...
131
05000980011
05000980011
A (gerade Druckfläche)
M4
33
8
-
10
2.2
-
Stahl verzinkt/Neopren (C...
6
05000980012
05000980012
B (ballige Druckfläche)
M4
33
-
8
10
2.2
6
Stahl verzinkt/Neopren (C...
6
05000980013
05000980013
A (gerade Druckfläche)
M4
43
8
-
10
2.2
-
Stahl verzinkt/Neopren (C...
7
05000980014
05000980014
B (ballige Druckfläche)
M4
43
-
8
10
2.2
6
Stahl verzinkt/Neopren (C...
7
05000980015
05000980015
A (gerade Druckfläche)
M5
45
10
-
11
2.7
-
Stahl verzinkt/Neopren (C...
10
05000980016
05000980016
B (ballige Druckfläche)
M5
45
-
9
11
2.7
8
Stahl verzinkt/Neopren (C...
10
05000980017
05000980017
A (gerade Druckfläche)
M5
55
10
-
11
2.7
-
Stahl verzinkt/Neopren (C...
11
05000980018
05000980018
B (ballige Druckfläche)
M5
55
-
9
11
2.7
8
Stahl verzinkt/Neopren (C...
11
05000980019
05000980019
A (gerade Druckfläche)
M6
35
13
-
12
3.2
-
Stahl verzinkt/Neopren (C...
12
05000980020
05000980020
B (ballige Druckfläche)
M6
35
-
12
12
3.2
10
Stahl verzinkt/Neopren (C...
12
05000980021
05000980021
A (gerade Druckfläche)
M6
55
13
-
12
3.2
-
Stahl verzinkt/Neopren (C...
16
05000980022
05000980022
B (ballige Druckfläche)
M6
55
-
12
12
3.2
10
Stahl verzinkt/Neopren (C...
17
05000980023
05000980023
A (gerade Druckfläche)
M6
65
13
-
12
3.2
-
Stahl verzinkt/Neopren (C...
18
05000980024
05000980024
B (ballige Druckfläche)
M6
65
-
12
12
3.2
10
Stahl verzinkt/Neopren (C...
18
05000980025
05000980025
A (gerade Druckfläche)
M8
43
16
-
18
4
-
Stahl verzinkt/Neopren (C...
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE66_67 - Rubber foot pads -Axial ring type/Gasket type
HEFA
29.04.2024
LCRK - Polyurethane/Damping Material-Conductive Rubber Footpad
SRD-FA
04.04.2023
ECRK - Electroconductive Rubber Feets
Misumi
29.05.2023
GN708.1 A - Stainless Steel-Clamping bolts with rubber pressure pad, Type A...
Berger Tools
26.04.2023
GN 6336.10 - Star knobs with plastic thrust pad
Ganter
12.04.2024
05260 - Thrust screws neoprene
norelem
30.04.2024
K0575 - Rubber buffers conical
KIPP USA
21.05.2024
GN 708.1 A - Clamping bolts with rubber pressure pad, Type A, straight pres...
Elesa+Ganter
28.03.2024
K0571 - Rubber buffers steel or stainless steel, type D
KIPP USA
21.05.2024
K0104 - Thrust pads neoprene
KIPP USA
21.05.2024
GN 708.1 A - Stainless Steel-Clamping bolts with rubber pressure pad, Type ...
Ganter
12.04.2024
04542 - Thrust Pad Bolts
norelem
30.04.2024
07142 - Thrust pads
norelem
30.04.2024
GN 708.1 B - Stainless Steel-Clamping bolts with rubber pressure pad, Type ...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表