您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000970000 - Spring-loaded steel thrust piece with hexagon socket, ball mounted on plain bearings
SToxxparts
05 C-Parts without standard
05000970000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000970000/05000970000.prj},{NB=05000970006},{PREVIEW=05000970000.png},{ARTNR=05000970006},{VAR=verstärkter Federdruck (KS)},{D1=M8},{D2=3.5},{L=18},{W=0.95},{SW=4},{F1=23},{F2=40},{MAT=Stahl gehärtet/brüniert / Kunststoff},{GEW=4},{INFO=https://www.stoxxparts.com/meleven/72.2c.70.05000970000.pdf},{DEFAULTSORTATTR=5513}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
W
Spring travel
[mm]
SW
[mm]
F1
Spring pressure start
[N]
F2
Spring pressure end
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000970001
05000970001
verstärkter Federdruck (K...
M10
4.5
23
1.4
5
28
54.3
Stahl gehärtet/brüniert /...
8
05000970002
05000970002
verstärkter Federdruck (K...
M12
6.5
26
2.3
6
39.5
77.3
Stahl gehärtet/brüniert /...
12
05000970003
05000970003
verstärkter Federdruck (K...
M16
8.5
33
3.1
8
50
88.7
Stahl gehärtet/brüniert /...
30
05000970004
05000970004
verstärkter Federdruck (K...
M5
2
14
0.5
2.5
10
14
Stahl gehärtet/brüniert /...
2
05000970005
05000970005
verstärkter Federdruck (K...
M6
2.5
15
0.7
3
11
16
Stahl gehärtet/brüniert /...
2
05000970006
05000970006
verstärkter Federdruck (K...
M8
3.5
18
0.95
4
23
40
Stahl gehärtet/brüniert /...
4
05000970007
05000970007
normaler Federdruck (K)
M10
4.5
23
1.4
5
18.8
31.7
Stahl gehärtet/brüniert /...
8
05000970008
05000970008
normaler Federdruck (K)
M12
6.5
26
2.3
6
26
49
Stahl gehärtet/brüniert /...
12
05000970009
05000970009
normaler Federdruck (K)
M16
8.5
33
3.1
8
38
68
Stahl gehärtet/brüniert /...
30
05000970010
05000970010
normaler Federdruck (K)
M5
2
14
0.5
2.5
4.8
6.8
Stahl gehärtet/brüniert /...
2
05000970011
05000970011
normaler Federdruck (K)
M6
2.5
15
0.7
3
6.3
10
Stahl gehärtet/brüniert /...
2
05000970012
05000970012
normaler Federdruck (K)
M8
3.5
18
0.95
4
16
24
Stahl gehärtet/brüniert /...
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6332 SK - Grub screws, Type SK, with internal hexagon, pad hardened
Ganter
12.04.2024
BN 13367 - Spring plungers with bolt and hex socket (HALDER EH 22060.), fre...
Bossard Catalog
09.05.2022
K0373 - Spring plungers push-pull
KIPP
27.05.2024
K0373 - Spring plungers push-pull
KIPP USA
05.06.2024
K0977 - Spring plungers push-pull with rotation lock
KIPP
27.05.2024
03338 - Spring plungers push-pull
norelem
30.05.2024
03339 - Spring plungers push-pull with rotation lock
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表