您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000928000 - Spacer and foot washer with rubber pad
SToxxparts
05 C-Parts without standard
05000928000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000928000/05000928000.prj},{NB=05000928009},{PREVIEW=05000928000.png},{ARTNR=05000928009},{D1=32},{H=9},{D2=5},{D3=9},{S1=2},{MAT=Stahl verzinkt/Gummiauflage NBR},{GEW=17},{INFO=https://www.stoxxparts.com/meleven/98.98.da.05000928000.pdf},{DEFAULTSORTATTR=1056761}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0.5
[mm]
D3
+0.5
[mm]
S1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000928001
05000928001
19
14
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
6
05000928002
05000928002
19
3
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
3
05000928003
05000928003
19
7
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
4
05000928004
05000928004
25
16
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
12
05000928005
05000928005
25
3
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
6
05000928006
05000928006
25
8
4
7.5
1.5
Stahl verzinkt/Gummiaufla...
8
05000928007
05000928007
32
18
5
9
2
Stahl verzinkt/Gummiaufla...
24
05000928008
05000928008
32
4
5
9
2
Stahl verzinkt/Gummiaufla...
13
05000928009
05000928009
32
9
5
9
2
Stahl verzinkt/Gummiaufla...
17
05000928010
05000928010
38
10
5
9
2
Stahl verzinkt/Gummiaufla...
25
05000928011
05000928011
38
20
5
9
2
Stahl verzinkt/Gummiaufla...
37
05000928012
05000928012
38
4
5
9
2
Stahl verzinkt/Gummiaufla...
18
05000928013
05000928013
50
11
6
11
2.5
Stahl verzinkt/Gummiaufla...
57
05000928014
05000928014
50
22
6
11
2.5
Stahl verzinkt/Gummiaufla...
76
05000928015
05000928015
50
5
6
11
2.5
Stahl verzinkt/Gummiaufla...
40
05000928016
05000928016
64
13
6
11
2.5
Stahl verzinkt/Gummiaufla...
95
05000928017
05000928017
64
26
6
11
2.5
Stahl verzinkt/Gummiaufla...
141
05000928018
05000928018
64
5
6
11
2.5
Stahl verzinkt/Gummiaufla...
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 438 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
12.04.2024
05000675000 - Stainless steel spacer and foot disc with rubber pad, mountin...
SToxxparts
31.05.2022
SK3-021H-9 - Toggle Clamp
KUNLONG
10.01.2024
Han-Modular Pneumatic O-Ring 6mm
HARTING
14.04.2022
Washer for M4 fixing screws (D=12mm)
HARTING
14.04.2022
Series 092116 - Sealing including rubber gasket
Lechler
03.11.2023
Han 3 HPR-o-ring-sealing
HARTING
14.04.2022
05000674000 - Stainless steel spacer and foot washer with rubber pad, mount...
SToxxparts
31.05.2022
05000927000 - Spacer and foot disc with rubber pad, mounting via adhesive p...
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表