您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000922000 - Steel hinge for welding on
SToxxparts
05 C-Parts without standard
05000922000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000922000/05000922000.prj},{NB=05000922017},{PREVIEW=05000922000.png},{ARTNR=05000922017},{VAR=fester Messingstift (MS)},{L=80},{D1=13},{D2=8},{S1=15.5},{S2=2},{MAT=Stahl/Messing},{GEW=83},{INFO=https://www.stoxxparts.com/meleven/a1.31.6c.05000922000.pdf},{DEFAULTSORTATTR=1055059}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
L
[mm]
D1
[mm]
D2
pin
[mm]
S1
[mm]
S2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000922001
05000922001
fester Stahlstift und Sch...
100
16
10
20
3
Stahl
158
05000922002
05000922002
fester Stahlstift und Sch...
120
16
11
20
3
Stahl
188
05000922003
05000922003
fester Stahlstift und Sch...
135
18
12
23
3
Stahl
271
05000922004
05000922004
fester Stahlstift und Sch...
150
20
13
25.5
3
Stahl
380
05000922005
05000922005
fester Stahlstift und Sch...
180
20
14
25.5
3
Stahl
470
05000922006
05000922006
fester Stahlstift und Sch...
200
23
16
28.5
3
Stahl
670
05000922007
05000922007
fester Stahlstift und Sch...
80
13
8
15.5
2
Stahl
82
05000922008
05000922008
fester Messingstift (MS)
100
16
10
20
3
Stahl/Messing
160
05000922009
05000922009
fester Messingstift (MS)
120
16
11
20
3
Stahl/Messing
203
05000922010
05000922010
fester Messingstift (MS)
135
18
12
23
3
Stahl/Messing
286
05000922011
05000922011
fester Messingstift (MS)
150
20
13
25.5
3
Stahl/Messing
394
05000922012
05000922012
fester Messingstift (MS)
180
20
14
25.5
3
Stahl/Messing
472
05000922013
05000922013
fester Messingstift (MS)
200
23
16
28.5
3
Stahl/Messing
680
05000922014
05000922014
fester Messingstift (MS)
40
8
5
10
2
Stahl/Messing
16
05000922015
05000922015
fester Messingstift (MS)
50
8
5
10
2
Stahl/Messing
20
05000922016
05000922016
fester Messingstift (MS)
60
10
6
12
2
Stahl/Messing
35
05000922017
05000922017
fester Messingstift (MS)
80
13
8
15.5
2
Stahl/Messing
83
05000922018
05000922018
fester Stahlstift (ST)
100
16
10
20
3
Stahl
150
05000922019
05000922019
fester Stahlstift (ST)
120
16
11
20
3
Stahl
198
05000922020
05000922020
fester Stahlstift (ST)
135
18
12
23
3
Stahl
280
05000922021
05000922021
fester Stahlstift (ST)
150
20
13
25.5
3
Stahl
350
05000922022
05000922022
fester Stahlstift (ST)
180
20
14
25.5
3
Stahl
450
05000922023
05000922023
fester Stahlstift (ST)
200
23
16
28.5
3
Stahl
673
05000922024
05000922024
fester Stahlstift (ST)
40
8
5
10
2
Stahl
15
05000922025
05000922025
fester Stahlstift (ST)
50
8
5
10
2
Stahl
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-M128-ST-STS - Hinges M128, detachable, for welding
MÄDLER
10.04.2024
Modèle 232021 - Weld-on hinge - Stainless steel 304 / Brass
BENE INOX - Visserie et boulonnerie - Eléments de fixation
17.03.2023
1473614 - Flat top weld-on steel hinges - steel pin - ball bearing
Pinet
23.02.2024
Modèle 832021 - Weld-on hinge - Steel / Brass
BENE INOX - Visserie et boulonnerie - Eléments de fixation
17.03.2023
GN128 - Hinges for welding
Berger Tools
02.05.2023
ELH-927 - Weld On Hinges - Bullet
Essentra Components
10.07.2014
7-130 - Weld-on Hinge,stainless steel
Dirak
15.12.2023
1473817 - Round top weld-on aluminium hinges - stainless steel pin - stainl...
Pinet
23.02.2024
4-310 - Weld-on Hinge
Dirak
15.12.2023
1473592 - Round top weld-on steel hinges - brass washer
Pinet
22.02.2024
H-01 - Weld On Hinges - Barrel
Essentra Components
10.07.2014
05000937000 - Stainless steel hinge for welding
SToxxparts
31.05.2022
GN128.2 - Hinges for welding
Berger Tools
02.05.2023
MGB-E - Escape release MGB-E
EUCHNER
14.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表