您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000834000 - Stainless steel plate hinge without holes
SToxxparts
05 C-Parts without standard
05000834000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000834000/05000834000.prj},{NB=05000834004},{ARTNR=05000834004},{V=1.5-fach verlängert},{L1=40},{L2=60},{D1=4},{S=2},{MAT=Edelstahl},{GEW=52},{INFO=https://api.meleven.de/out/SToxxparts/c7.56.22.05000834000.pdf},{PREVIEW=05000834000.png},{DEFAULTSORTATTR=46482}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000834001
05000834001
quadratisch
30
30
3
1.5
Edelstahl
15
05000834002
05000834002
1.5-fach verlängert
30
45
3
1.5
Edelstahl
23
05000834003
05000834003
quadratisch
40
40
4
2
Edelstahl
34
05000834004
05000834004
1.5-fach verlängert
40
60
4
2
Edelstahl
52
05000834005
05000834005
quadratisch
50
50
6
2
Edelstahl
62
05000834006
05000834006
1.5-fach verlängert
50
75
6
2
Edelstahl
93
05000834007
05000834007
quadratisch
60
60
6
2
Edelstahl
83
05000834008
05000834008
1.5-fach verlängert
60
90
6
2
Edelstahl
123
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GAFPQT - Welded butterfly hinge - square
SRD-FA
30.04.2022
HHS - Butt Hinges
Misumi
30.06.2021
Modèle 37-1065 - Charnière noeud à plat inox - Non percée
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
LD56A_B_C - Welded butterfly hinge · square/cored square/rounded flat
HEFA
29.04.2024
05000835000 - Stainless steel plate hinge with through hole
SToxxparts
31.05.2022
GN 136-C - ELESA-Hinges
Elesa
26.09.2023
CHAC-NP - Square hinge with riveted pin, drilled - For built in doors. Simp...
HPC
03.08.2023
HA01-HY-T,HA02-HY-T - Door parts - hinge fittings-Adjustable aluminum hinge
SRD-FA
30.04.2022
CFM-TR-SST - ELESA-Hinges
Elesa
26.09.2023
GN1366 - Hinges, Steel Profile, for Welding, Type A, without bores
Berger Tools
02.05.2023
7214298 - Small FinAlu® hinges
Pinet
23.02.2024
CMM-TR-SST - Hinges
Elesa+Ganter
28.03.2024
MAE-M136-A-RF - Sheet Metal Hinges M136, Type A, without bores
MÄDLER
10.04.2024
GN 136-A - ELESA-Hinges
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表