您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000812000 - Stainless steel hose adapter
SToxxparts
05 C-Parts without standard
05000812000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000812000/05000812000.prj},{NB=05000812011},{ARTNR=05000812011},{D1=15},{D2=M10x1},{T=10},{D3=10},{D4=8},{L1=35},{L2=71},{SW=13},{MAT=Edelstahl 1.4301, blank, gezogen},{GEW=41},{INFO=https://api.meleven.de/out/SToxxparts/af.28.de.05000812000.pdf},{PREVIEW=05000812000.png},{DEFAULTSORTATTR=40715}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
h9
[mm]
D2
[mm]
T
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000812001
05000812001
10
M5
8.5
4
2.5
30
48
8
Edelstahl 1.4301, blank, ...
17
05000812002
05000812002
10
M5
8.5
6
4.5
30
57
8
Edelstahl 1.4301, blank, ...
19
05000812003
05000812003
10
M6
10.5
4
2.5
30
48
8
Edelstahl 1.4301, blank, ...
15
05000812004
05000812004
10
M6
10.5
6
4.5
30
57
8
Edelstahl 1.4301, blank, ...
18
05000812005
05000812005
12
M7
11.5
6
4.5
30
57
10
Edelstahl 1.4301, blank, ...
24
05000812006
05000812006
12
M7
11.5
9
7
30
63
10
Edelstahl 1.4301, blank, ...
28
05000812007
05000812007
12
M8x1
10
6
4.5
30
57
10
Edelstahl 1.4301, blank, ...
22
05000812008
05000812008
12
M8x1
10
9
7
30
63
10
Edelstahl 1.4301, blank, ...
26
05000812009
05000812009
15
G1/8
8
10
8
35
71
13
Edelstahl 1.4301, blank, ...
43
05000812010
05000812010
15
G1/8
8
9
7
35
68
13
Edelstahl 1.4301, blank, ...
42
05000812011
05000812011
15
M10x1
10
10
8
35
71
13
Edelstahl 1.4301, blank, ...
41
05000812012
05000812012
15
M10x1
10
9
7
35
68
13
Edelstahl 1.4301, blank, ...
40
05000812013
05000812013
16
G1/8
8
10
8
35
71
14
Edelstahl 1.4301, blank, ...
49
05000812014
05000812014
16
G1/8
8
12
8
35
71
14
Edelstahl 1.4301, blank, ...
59
05000812015
05000812015
16
M12x1.5
14
10
8
35
71
14
Edelstahl 1.4301, blank, ...
42
05000812016
05000812016
16
M12x1.5
14
12
9
35
71
14
Edelstahl 1.4301, blank, ...
48
05000812017
05000812017
20
G1/4
12
12
9
40
76
18
Edelstahl 1.4301, blank, ...
83
05000812018
05000812018
20
G1/4
12
16
12
40
76
18
Edelstahl 1.4301, blank, ...
89
05000812019
05000812019
20
G3/8
12
12
9
40
76
18
Edelstahl 1.4301, blank, ...
61
05000812020
05000812020
20
G3/8
12
16
12
40
76
18
Edelstahl 1.4301, blank, ...
69
05000812021
05000812021
20
M16x1.5
15
12
9
40
76
18
Edelstahl 1.4301, blank, ...
64
05000812022
05000812022
20
M16x1.5
15
16
12
40
76
18
Edelstahl 1.4301, blank, ...
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.ALD_G - ISO Threaded unions DOUBLE HOSE BARBS Stainless steel 316L
FG INOX
16.02.2017
A.4CCT_MC - MICRO CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
LLD - Light duty spring
PROPLASTICA
19.08.2021
STN Hose nipples - DME
D-M-E
08.08.2018
ART.119 - Male hose adapter + O-Ring
Pneumax
14.04.2022
Série GU
Sopra-Pneumatic
27.02.2020
MSH - Hose screw
MEDAN
23.11.2021
I.UMS - Cutting MALE STRAIGHT UNIONS Stainless steel 316TI
FG INOX
16.02.2017
I.MF_G - ISO Threaded unions Conical seat MALE / FEMALE MACHINED UNIONS St...
FG INOX
16.02.2017
I.LFP_G - ISO Threaded unions Flat seat machined BW / BSP FEMALE Stainless...
FG INOX
16.02.2017
I.4TRSM - NP16 Press fittings pipes 316 THIN WELDED TUBES Stainless steel 3...
FG INOX
16.02.2017
01000197000 - Cylindrical drill bush form A, DIN 179
SToxxparts
31.05.2022
07000057000 - Stainless steel over pull-out rail serie 040
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表