您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000733000 - Silicone stop buffer with stainless steel internal thread
SToxxparts
05 C-Parts without standard
05000733000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000733000/05000733000.prj},{NB=05000733007},{ARTNR=05000733007},{HE=40 (weich)},{D1=32},{D2=M8},{D3=21},{H=26},{S=2},{T=8},{D=-},{MB=-},{MF=-},{MAT=Silikonkautschuk/Edelstahl},{GEW=1},{INFO=https://api.meleven.de/out/SToxxparts/3a.a5.89.05000733000.pdf},{PREVIEW=05000733000.png},{DEFAULTSORTATTR=26288}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
HE
Hardness
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
S
[mm]
T
[mm]
D
Spring rate
[N/mm]
MB
Max. load capacity
[N]
MF
Max. spring deflection
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000733001
05000733001
40 (weich)
19
M5
12
16
2
5
-
-
-
Silikonkautschuk/Edelstah...
1
05000733002
05000733002
55 (mittel)
19
M5
12
16
2
5
63
250
4
Silikonkautschuk/Edelstah...
1
05000733003
05000733003
70 (hart)
19
M5
12
16
2
5
-
-
-
Silikonkautschuk/Edelstah...
1
05000733004
05000733004
40 (weich)
25
M6
16.5
20.5
2
6
-
-
-
Silikonkautschuk/Edelstah...
1
05000733005
05000733005
55 (mittel)
25
M6
16.5
20.5
2
6
90
460
5.1
Silikonkautschuk/Edelstah...
1
05000733006
05000733006
70 (hart)
25
M6
16.5
20.5
2
6
-
-
-
Silikonkautschuk/Edelstah...
1
05000733007
05000733007
40 (weich)
32
M8
21
26
2
8
-
-
-
Silikonkautschuk/Edelstah...
1
05000733008
05000733008
55 (mittel)
32
M8
21
26
2
8
117
760
6.5
Silikonkautschuk/Edelstah...
1
05000733009
05000733009
70 (hart)
32
M8
21
26
2
8
-
-
-
Silikonkautschuk/Edelstah...
1
05000733010
05000733010
40 (weich)
38
M8
24.5
32
2
8
-
-
-
Silikonkautschuk/Edelstah...
1
05000733011
05000733011
55 (mittel)
38
M8
24.5
32
2
8
113
900
8
Silikonkautschuk/Edelstah...
1
05000733012
05000733012
70 (hart)
38
M8
24.5
32
2
8
-
-
-
Silikonkautschuk/Edelstah...
1
05000733013
05000733013
40 (weich)
50
M10
32
43
2
10
-
-
-
Silikonkautschuk/Edelstah...
1
05000733014
05000733014
55 (mittel)
50
M10
32
43
2
10
148
1580
10.7
Silikonkautschuk/Edelstah...
1
05000733015
05000733015
70 (hart)
50
M10
32
43
2
10
-
-
-
Silikonkautschuk/Edelstah...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UMBB,UMBW,UMBG,UMBGW,UMBL,UMBLW,UMBD,SUMBB,UMSB,UMSW,UMSG,UMSGW,SUMSB,UMBBK...
Misumi
30.06.2021
WJ-RDM xx-T - Sealing ring reduction metric
Jacob
21.05.2024
M3xxUG - Sealing ring metric multiple perforation
Jacob
21.05.2024
GN 708.1 A - Clamping bolts with rubber pressure pad, Type A, straight pres...
Elesa+Ganter
28.03.2024
Suction Cups SGR and SGH - SGR 31 SI-65
Schmalz
21.11.2023
Series 092116 - Sealing including rubber gasket
Lechler
03.11.2023
ESV - vacuum suction cup
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表