您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000722000 - Stainless steel pin with axial lock
SToxxparts
05 C-Parts without standard
05000722000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000722000/05000722000.prj},{NB=05000722043},{ARTNR=05000722043},{D1=16},{L1=80},{A=4.8},{B=1.2},{D2=19+1},{D3=15.9},{D4=22},{D5=40},{L2=14.2},{L3=32},{MAT=Edelstahl/Kunststoff},{GEW=145},{INFO=https://api.meleven.de/out/SToxxparts/09.d1.9f.05000722000.pdf},{PREVIEW=05000722000.png},{DEFAULTSORTATTR=24564}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.1
[mm]
L1
+0.4
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000722001
05000722001
10
100
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
63
05000722002
05000722002
10
110
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
67
05000722003
05000722003
10
120
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
73
05000722004
05000722004
10
15
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
26
05000722005
05000722005
10
20
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
27
05000722006
05000722006
10
25
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
30
05000722007
05000722007
10
30
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
32
05000722008
05000722008
10
35
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
35
05000722009
05000722009
10
40
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
37
05000722010
05000722010
10
45
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
39
05000722011
05000722011
10
50
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
41
05000722012
05000722012
10
60
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
45
05000722013
05000722013
10
70
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
48
05000722014
05000722014
10
80
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
53
05000722015
05000722015
10
90
3.3
1
12+1
9.9
18
34
9.8
26
Edelstahl/Kunststoff
60
05000722016
05000722016
12
100
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
95
05000722017
05000722017
12
110
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
99
05000722018
05000722018
12
120
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
108
05000722019
05000722019
12
20
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
34
05000722020
05000722020
12
25
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
38
05000722021
05000722021
12
30
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
40
05000722022
05000722022
12
35
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
46
05000722023
05000722023
12
40
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
49
05000722024
05000722024
12
45
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
50
05000722025
05000722025
12
50
3.8
1
14+1
11.9
18
34
11.3
26
Edelstahl/Kunststoff
57
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 214.2 - Pins, with axial lock (Pawl)
Elesa+Ganter
28.03.2024
GN214.2 - Pins, with axial lock (Pawl)
Berger Tools
04.04.2023
05000761000 - Stainless steel pin with axial locking (ball detent)
SToxxparts
31.05.2022
GN 214.2 - Pins, with axial lock (Pawl)
Ganter
12.04.2024
05000739000 - Steel pin with axial safety device
SToxxparts
31.05.2022
03320 - Cylindrical pins to DIN 6325
norelem
30.04.2024
05001103000 - Stainless steel pin with axial locking, 1.4305
SToxxparts
31.05.2022
GN 114.6 - Locking Pins, Stainless Steel, with Axial Lock (Pawl)
Elesa+Ganter
28.03.2024
GN 114.6 - Locking Pins, Stainless Steel, with Axial Lock (Pawl)
JW Winco
02.04.2024
04250 - Hinge pins steel or stainless steel
norelem
30.04.2024
GN114.6 - Stainless Steel-Pins with Stainless Steel-knob
Berger Tools
04.04.2023
GN113.5 - Stainless Steel-Ball lock pins with plastic knob, Material AISI30...
Berger Tools
04.04.2023
GN 113.5 - Stainless Steel-Ball lock pins with plastic knob, Material AISI ...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表