您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000720000 - Holding magnet with threaded pin and rubber coating
SToxxparts
05 C-Parts without standard
05000720000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000720000/05000720000.prj},{NB=05000720004},{ARTNR=05000720004},{GM=Elastomer (TPE) ~80 Shore A, weiß},{D1=88},{D2=M8},{H=8.5},{L=15},{FN=550},{MAT=Stahl verzinkt/NdFeB Magnet},{GEW=1},{INFO=https://api.meleven.de/out/SToxxparts/e5.e3.5d.05000720000.pdf},{PREVIEW=05000720000.png},{DEFAULTSORTATTR=23830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
GM
Rubber sheath
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
L
[mm]
FN
Nominal holding force
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000720001
05000720001
Elastomer (TPE) ~80 Shore...
22
M4
6
6.5
58
Stahl verzinkt/NdFeB Magn...
1
05000720002
05000720002
Elastomer (TPE) ~80 Shore...
43
M6
6
15
100
Stahl verzinkt/NdFeB Magn...
1
05000720003
05000720003
Elastomer (TPE) ~80 Shore...
66
M8
8.5
15
250
Stahl verzinkt/NdFeB Magn...
1
05000720004
05000720004
Elastomer (TPE) ~80 Shore...
88
M8
8.5
15
550
Stahl verzinkt/NdFeB Magn...
1
05000720005
05000720005
Elastomer (TPE) ~80 Shore...
22
M4
6
6.5
58
Stahl verzinkt/NdFeB Magn...
1
05000720006
05000720006
Elastomer (TPE) ~80 Shore...
43
M6
6
15
100
Stahl verzinkt/NdFeB Magn...
1
05000720007
05000720007
Elastomer (TPE) ~80 Shore...
66
M8
8.5
15
250
Stahl verzinkt/NdFeB Magn...
1
05000720008
05000720008
Elastomer (TPE) ~80 Shore...
88
M8
8.5
15
550
Stahl verzinkt/NdFeB Magn...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 51.3 - Retaining magnets, disc-shaped, with threaded stud, with rubber j...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表