您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000718000 - Hinge
SToxxparts
05 C-Parts without standard
05000718000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000718000/05000718000.prj},{NB=05000718012},{ARTNR=05000718012},{V=Form A (2x2 Bohrungen für Senkschrauben)},{L1=30},{L2=30},{D1=-},{D2=4.3},{D3=3},{H1=7.5},{H2=4},{H3=4.3},{H4=8.6},{L3=10.7},{L4=-},{M1=18},{M2=18},{MAT=Zink-Druckguss/Aluminium/Edelstahl},{GEW=20},{INFO=https://api.meleven.de/out/SToxxparts/6e.5a.6d.05000718000.pdf},{PREVIEW=05000718000.png},{DEFAULTSORTATTR=23143}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000718001
05000718001
Form A (2x2 Bohrungen für...
30
30
-
4.3
3
7.5
4
4.3
8.6
10.7
-
18
18
Zink-Druckguss/Aluminium/...
20
05000718002
05000718002
Form A (2x2 Bohrungen für...
40
40
-
5.3
4
9
5
5.5
11
14
-
25
25
Zink-Druckguss/Aluminium/...
48
05000718003
05000718003
Form A (2x2 Bohrungen für...
50
50
-
6.4
6
11.5
6
6.5
13
18.5
-
30
30
Zink-Druckguss/Aluminium/...
80
05000718004
05000718004
Form A (2x2 Bohrungen für...
60
60
-
8.3
8
15
8
8.5
17
21.5
-
36
36
Zink-Druckguss/Aluminium/...
160
05000718005
05000718005
Form C (2x2 Gewindestifte...
40
40
M5
-
4
9
5
5.5
11
14
12
25
25
Zink-Druckguss/Aluminium/...
61
05000718006
05000718006
Form C (2x2 Gewindestifte...
50
50
M6
-
6
11.5
6
6.5
13
18.5
12
30
30
Zink-Druckguss/Aluminium/...
103
05000718007
05000718007
Form C (2x2 Gewindestifte...
60
60
M8
-
8
15
8
8.5
17
21.5
14
36
36
Zink-Druckguss/Aluminium/...
194
05000718008
05000718008
Form A (2x2 Bohrungen für...
30
30
-
4.3
3
7.5
4
4.3
8.6
10.7
-
18
18
Zink-Druckguss/Aluminium/...
19
05000718009
05000718009
Form A (2x2 Bohrungen für...
40
40
-
5.3
4
9
5
5.5
11
14
-
25
25
Zink-Druckguss/Aluminium/...
45
05000718010
05000718010
Form A (2x2 Bohrungen für...
50
50
-
6.4
6
11.5
6
6.5
13
18.5
-
30
30
Zink-Druckguss/Aluminium/...
89
05000718011
05000718011
Form A (2x2 Bohrungen für...
60
60
-
8.3
8
15
8
8.5
17
21.5
-
36
36
Zink-Druckguss/Aluminium/...
160
05000718012
05000718012
Form A (2x2 Bohrungen für...
30
30
-
4.3
3
7.5
4
4.3
8.6
10.7
-
18
18
Zink-Druckguss/Aluminium/...
20
05000718013
05000718013
Form A (2x2 Bohrungen für...
40
40
-
5.3
4
9
5
5.5
11
14
-
25
25
Zink-Druckguss/Aluminium/...
50
05000718014
05000718014
Form A (2x2 Bohrungen für...
50
50
-
6.4
6
11.5
6
6.5
13
18.5
-
30
30
Zink-Druckguss/Aluminium/...
89
05000718015
05000718015
Form A (2x2 Bohrungen für...
60
60
-
8.3
8
15
8
8.5
17
21.5
-
36
36
Zink-Druckguss/Aluminium/...
165
05000718016
05000718016
Form A (2x2 Bohrungen für...
30
30
-
4.3
3
7.5
4
4.3
8.6
10.7
-
18
18
Zink-Druckguss/Aluminium/...
11
05000718017
05000718017
Form A (2x2 Bohrungen für...
40
40
-
5.3
4
9
5
5.5
11
16
-
25
25
Zink-Druckguss/Aluminium/...
24
05000718018
05000718018
Form A (2x2 Bohrungen für...
50
50
-
6.4
6
11.5
6
6.5
13
21
-
30
30
Zink-Druckguss/Aluminium/...
50
05000718019
05000718019
Form A (2x2 Bohrungen für...
60
60
-
8.3
8
15
8
8.5
17
26
-
36
36
Zink-Druckguss/Aluminium/...
90
05000718020
05000718020
Form C (2x2 Gewindestifte...
40
40
M5
-
4
9
5
5.5
11
14
12
25
25
Zink-Druckguss/Aluminium/...
59
05000718021
05000718021
Form C (2x2 Gewindestifte...
50
50
M6
-
6
11.5
6
6.5
13
18.5
12
30
30
Zink-Druckguss/Aluminium/...
100
05000718022
05000718022
Form C (2x2 Gewindestifte...
60
60
M8
-
8
15
8
8.5
17
21.5
14
36
36
Zink-Druckguss/Aluminium/...
180
05000718023
05000718023
Form C (2x2 Gewindestifte...
40
40
M5
-
4
9
5
5.5
11
14
12
25
25
Zink-Druckguss/Aluminium/...
59
05000718024
05000718024
Form C (2x2 Gewindestifte...
50
50
M6
-
6
11.5
6
6.5
13
18.5
12
30
30
Zink-Druckguss/Aluminium/...
103
05000718025
05000718025
Form C (2x2 Gewindestifte...
60
60
M8
-
8
15
8
8.5
17
21.5
14
36
36
Zink-Druckguss/Aluminium/...
190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 237 - Hinge Zinc die casting, Type A, 2x2 bores for countersunk screws
Ganter
12.04.2024
B68.07.002 - Access Window with Cylinder Lock
Maschinenbau Kitz
02.05.2024
HY-NL - hinge
WUXING
29.05.2023
GN 237 - Stainless Steel-Hinge, Type A, 2x2 bores for countersunk screws
Ganter
12.04.2024
K1805 - Hinges steel or stainless steel weldable
KIPP
27.05.2024
GAFCNM - Hinge - resin butterfly hinge - tapered / countersunk
SRD-FA
21.05.2022
GN 138 - Hinges, Type A, 2x2 threaded blind bores
Elesa+Ganter
28.03.2024
K1004 - Hinges plastic with fastening holes
KIPP
27.05.2024
K1082 - Hinges sheet steel or sheet stainless steel
KIPP
27.05.2024
K1347 - Strap hinges stainless steel with grease nipple
KIPP
27.05.2024
CFM-CLEAN - ELESA-Hinges
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表