05000612000 - Oil sight glass with tapered thread
SToxxparts
05 C-Parts without standard
05000612000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000612000/05000612000.prj},{NB=05000612010},{ARTNR=05000612010},{V=mit Reflektor},{D1=32},{D2=R 1 1/4},{A=12.7},{D3=42},{D4=Rp 1 1/4},{E=53},{L1=24},{L2=9},{L3=19.1},{S=46},{P=23},{MAT=CuZn40Pb2/Thermoplastreflektor/Floatglassichtscheibe/NBR O-Ring},{GEW=149},{INFO=https://api.meleven.de/out/SToxxparts/0e.cd.a0.05000612000.pdf},{PREVIEW=05000612000.png},{DEFAULTSORTATTR=1191}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
[mm]
D2
[mm]
A
Reference plane
[mm]
D3
at a
[mm]
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
usable thread length
[mm]
S
[mm]
P
Thread pitch
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000612001
05000612001
mit Reflektor
11
3/8 NPT
6.1
17.1
3/8 NPT
22
15
6
-
19.1
1.41
CuZn40Pb2/Thermoplastrefl...
19
05000612002
05000612002
mit Reflektor
11
R 3/8
6.4
16.7
Rp 3/8
22
13
6
10.1
19
1.34
CuZn40Pb2/Thermoplastrefl...
19
05000612003
05000612003
mit Reflektor
14
1/2 NPT
8.1
21.2
1/2 NPT
27.5
16
7
-
23.8
1.81
CuZn40Pb2/Thermoplastrefl...
31
05000612004
05000612004
mit Reflektor
14
R 1/2
8.2
21
Rp 1/2
27.5
17
7
13.2
24
1.81
CuZn40Pb2/Thermoplastrefl...
40
05000612005
05000612005
mit Reflektor
18
3/4 NPT
8.6
26.6
3/4 NPT
33
18
8
-
28.6
1.81
CuZn40Pb2/Thermoplastrefl...
55
05000612006
05000612006
mit Reflektor
18
R 3/4
9.5
26.4
Rp 3/4
31
18
8
14.5
27
1.81
CuZn40Pb2/Thermoplastrefl...
50
05000612007
05000612007
mit Reflektor
24
1 NPT
10.2
33.7
1 NPT
41.5
22
8
-
34.9
2.21
CuZn40Pb2/Thermoplastrefl...
73
05000612008
05000612008
mit Reflektor
24
R 1
10.4
33.2
Rp 1
40.5
21
9
16.8
36
2.3
CuZn40Pb2/Thermoplastrefl...
98
05000612009
05000612009
mit Reflektor
32
1 1/4 NPT
10.7
42.2
1 1/4 NPT
51.5
23
9
-
44.5
2.21
CuZn40Pb2/Thermoplastrefl...
135
05000612010
05000612010
mit Reflektor
32
R 1 1/4
12.7
42
Rp 1 1/4
53
24
9
19.1
46
23
CuZn40Pb2/Thermoplastrefl...
149
05000612011
05000612011
ohne Reflektor
11
3/8 NPT
6.1
17.1
3/8 NPT
22
15
6
-
19.1
1.41
CuZn40Pb2/Thermoplastrefl...
5
05000612012
05000612012
ohne Reflektor
11
R 3/8
6.4
16.7
Rp 3/8
22
13
6
10.1
19
1.34
CuZn40Pb2/Thermoplastrefl...
20
05000612013
05000612013
ohne Reflektor
14
1/2 NPT
8.1
21.2
1/2 NPT
27.5
16
7
-
23.8
1.81
CuZn40Pb2/Thermoplastrefl...
34
05000612014
05000612014
ohne Reflektor
14
R 1/2
8.2
21
Rp 1/2
27.5
17
7
13.2
24
1.81
CuZn40Pb2/Thermoplastrefl...
33
05000612015
05000612015
ohne Reflektor
18
3/4 NPT
8.6
26.6
3/4 NPT
33
18
8
-
28.6
1.81
CuZn40Pb2/Thermoplastrefl...
60
05000612016
05000612016
ohne Reflektor
18
R 3/4
9.5
26.4
Rp 3/4
31
18
8
14.5
27
1.81
CuZn40Pb2/Thermoplastrefl...
49
05000612017
05000612017
ohne Reflektor
24
1 NPT
10.2
33.7
1 NPT
41.5
22
8
-
34.9
2.21
CuZn40Pb2/Thermoplastrefl...
70
05000612018
05000612018
ohne Reflektor
24
R 1
10.4
33.2
Rp 1
40.5
21
9
16.8
36
2.3
CuZn40Pb2/Thermoplastrefl...
92
05000612019
05000612019
ohne Reflektor
32
1 1/4 NPT
10.7
42.2
1 1/4 NPT
51.5
23
9
-
44.5
2.21
CuZn40Pb2/Thermoplastrefl...
133
05000612020
05000612020
ohne Reflektor
32
R 1 1/4
12.7
42
Rp 1 1/4
53
24
9
19.1
46
23
CuZn40Pb2/Thermoplastrefl...
155
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Parker
31.05.2022
GN 552 - Breather Caps, Type A, without dipstick, Coding 2, with splash gua...
Ganter
12.04.2024
HGFT-EX - Oil level indicators
Elesa+Ganter
28.03.2024
GN 743.7 - Oil Sight Glasses with Conical Thread, Brass, up to 100 °C, Type...
Ganter
12.04.2024
GN 743.8 - Oil Sight Glasses with Conical Thread, Brass, up to 180 °C, Type...
Elesa+Ganter
28.03.2024
GN 543.2 A - Oil level sight glasses, type A, with reflector
Ganter
12.04.2024
GN 541 - Oil level sight glasses, type A, with reflector
Ganter
12.04.2024
GN 743.10 - Oil Sight Glasses, Stainless Steel, Type B, without reflector
Elesa+Ganter
28.03.2024
GN 880 MS - Oil drain valves, Type K, with plastic protective cap and retai...
Elesa+Ganter
28.03.2024
05000603000 - Oil sight glass
SToxxparts
31.05.2022
GN743 1 A - Oil level sight glasses, type A, with reflector
Elesa+Ganter
28.03.2024
GN 537 - Oil level sight glasses, type B with oil level marks
Ganter
12.04.2024
GN743 1 A - Oil level sight glasses, type A, with reflector
Ganter
12.04.2024
GN 537 - Oil level sight glasses, type A, without oil level marks
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表