05000272000 - Side thrust piece smooth, with sealing
SToxxparts
05 C-Parts without standard
05000272000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000272000/05000272000.prj},{NB=05000272011},{ARTNR=05000272011},{D1=12},{D2=8},{F=100},{L1=14.5},{L2=13.2},{S=2.6},{D=12},{T=110},{MAT=Aluminium/Edelstahlfeder/Stahlstift, einsatzgehärtet, galvanisch verzinkt/Dichtung CR},{GEW=7.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
Spring force max.
[N]
L1
[mm]
L2
[mm]
S
Stroke
[mm]
D
Location hole H8
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000272001
05000272001
6
3
10
7.5
4
1
6
110
Aluminium/Edelstahlfeder/...
0.6
05000272003
05000272003
6
3
40
7.5
4
1
6
110
Aluminium/Edelstahlfeder/...
0.7
05000272002
05000272002
6
3
20
7.5
4
1
6
110
Aluminium/Edelstahlfeder/...
0.6
05000272009
05000272009
10
6
100
12
10.3
2
10
110
Aluminium/Edelstahlfeder/...
3.9
05000272015
05000272015
16
10
200
18.5
16.4
3.2
16
110
Aluminium/Edelstahlfeder/...
16
05000272004
05000272004
10
5
20
12
6.3
1.6
10
110
Aluminium/Edelstahlfeder/...
2.6
05000272016
05000272016
6
3
10
7.5
4
1
6
80
Aluminium/Edelstahlfeder/...
0.46
05000272010
05000272010
12
8
50
14.5
13.2
2.6
12
110
Aluminium/Edelstahlfeder/...
6.9
05000272005
05000272005
10
5
50
12
6.3
1.6
10
110
Aluminium/Edelstahlfeder/...
2.9
05000272011
05000272011
12
8
100
14.5
13.2
2.6
12
110
Aluminium/Edelstahlfeder/...
7.5
05000272017
05000272017
10
5
20
12
6.3
1.6
10
80
Aluminium/Edelstahlfeder/...
1.4
05000272006
05000272006
10
5
100
12
6.3
1.6
10
110
Aluminium/Edelstahlfeder/...
3
05000272018
05000272018
10
6
40
12
10.3
2
10
80
Aluminium/Edelstahlfeder/...
1.6
05000272012
05000272012
12
8
150
14.5
13.2
2.6
12
110
Aluminium/Edelstahlfeder/...
7.9
05000272007
05000272007
10
6
40
12
10.3
2
10
110
Aluminium/Edelstahlfeder/...
3.4
05000272019
05000272019
12
8
50
14.5
13.5
2.6
12
80
Aluminium/Edelstahlfeder/...
2.92
05000272013
05000272013
16
10
100
18.5
16.4
3.2
16
110
Aluminium/Edelstahlfeder/...
15
05000272008
05000272008
10
6
75
12
10.3
2
10
110
Aluminium/Edelstahlfeder/...
3.6
05000272020
05000272020
16
10
100
18.5
16.4
3.2
16
80
Aluminium/Edelstahlfeder/...
7.3
05000272014
05000272014
16
10
150
18.5
16.4
3.2
16
110
Aluminium/Edelstahlfeder/...
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表