05000244000 - Index plunger, with pull ring and locking
SToxxparts
05 C-Parts without standard
05000244000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000244000/05000244000.prj},{NB=05000244007},{ARTNR=05000244007},{D1=10},{D2=M16},{D3=2},{L1=9},{L2=34},{L3=44},{L4=25},{M=22},{S=9},{F1=7},{F2=27},{T=250},{MAT=Edelstahl},{GEW=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.05/-0.1
[mm]
D2
[mm]
D3
[mm]
L1
min.
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000244001
05000244001
5
M10
1.5
5
22
28
23
18
5
5
15
250
Edelstahl
12
05000244006
05000244006
8
M16x1.5
2
9
34
44
25
22
9
7
27
250
Edelstahl
51
05000244002
05000244002
5
M10x1
1.5
5
22
28
23
18
5
5
15
250
Edelstahl
13
05000244007
05000244007
10
M16
2
9
34
44
25
22
9
7
27
250
Edelstahl
50
05000244003
05000244003
6
M12
2
6
24
31
25
22
6
6
21
250
Edelstahl
19
05000244008
05000244008
10
M16x1.5
2
9
34
44
25
22
9
7
27
250
Edelstahl
53
05000244004
05000244004
6
M12x1.5
2
6
24
31
25
22
6
6
21
250
Edelstahl
20
05000244005
05000244005
8
M16
2
9
34
44
25
22
9
7
27
250
Edelstahl
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表