您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000201000 - Compact Index plunger, with hexagon collar, Index device and T-handle
SToxxparts
05 C-Parts without standard
05000201000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000201000/05000201000.prj},{NB=05000201004},{ARTNR=05000201004},{D1=8},{L2=12},{D2=M16x1.5},{L1=59},{L3=26},{L4=8},{L5=59},{SW=17},{F1=8.5},{F2=28},{T=80},{MAT=Edelstahl/PA6},{GEW=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
L2
[mm]
D2
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000201001
05000201001
6
6
M12x1.5
48
22
6
54
14
6.5
19
80
Edelstahl/PA6
33
05000201003
05000201003
8
8
M16x1.5
59
26
8
59
17
8.5
26
80
Edelstahl/PA6
68
05000201004
05000201004
8
12
M16x1.5
59
26
8
59
17
8.5
28
80
Edelstahl/PA6
71
05000201002
05000201002
6
9
M12x1.5
48
22
6
54
14
6
25
80
Edelstahl/PA6
34
05000201005
05000201005
10
12
M16x1.5
59
26
8
59
17
9.5
38
80
Edelstahl/PA6
72
05000201006
05000201006
12
15
M20x1.5
68
33
10
59
22
11.5
40
80
Edelstahl/PA6
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN7017 - Indexing plungers, Type CK, with rest position, with locknut
Berger Tools
04.04.2023
GN 721.1 RA - ELESA-Lever indexing plungers
Elesa
06.06.2024
GN 817.4 - Indexing Plungers with T-Handle, Without Rest Position, Without ...
JW Winco
02.04.2024
GN 841 - Plunger clamps for push-on clamping, type AS
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表