您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000177000 - Spring plunger, with bolt and hexagon socket - INCH
SToxxparts
05 C-Parts without standard
05000177000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000177000/05000177000.prj},{NB=05000177023},{ARTNR=05000177023},{D1=6-32},{GK=2A-UNC},{D2=0.046},{L=17/32},{SW=1/16},{S=0.063},{F1=1.5},{F2=3.4},{T=482},{MAT=Automatenstahl},{GEW=0.026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[Zoll]
GK
Thread class
ⁿ/ₐ
D2
[Zoll]
L
[Zoll]
SW
[Zoll]
S
Stroke
[Zoll]
F1
Spring force
[lb]
F2
Spring force
[lb]
T
max.
[°F]
MAT
Material
ⁿ/ₐ
GEW
Weight
[oz]
05000177001
05000177001
6-32
2A-UNC
0.046
17/32
1/16
0.063
0.5
1.5
482
Automatenstahl
0.025
05000177006
05000177006
10-32
2A-UNF
0.093
3/4
3/32
0.125
1.4
2.7
194
Automatenstahl
0.063
05000177011
05000177011
5/16-18
2A-UNC
0.135
1
5/32
0.188
1.5
4.5
482
Automatenstahl
0.205
05000177012
05000177012
5/16-18
2A-UNC
0.135
1
5/32
0.188
1.5
4.5
194
Automatenstahl
0.205
05000177013
05000177013
3/8-16
2A-UNC
0.186
11/8
3/16
0.188
2.7
7.2
482
Automatenstahl
0.335
05000177002
05000177002
6-32
2A-UNC
0.046
17/32
1/16
0.063
0.5
1.5
194
Automatenstahl
0.025
05000177007
05000177007
1/4-20
2A-UNC
0.119
1
1/8
0.188
1
4
482
Automatenstahl
0.134
05000177014
05000177014
3/8-16
2A-UNC
0.186
11/8
3/16
0.188
2.7
7.2
194
Automatenstahl
0.335
05000177015
05000177015
1/2-13
2A-UNC
0.248
11/4
1/4
0.25
2.7
9.3
482
Automatenstahl
0.656
05000177016
05000177016
1/2-13
2A-UNC
0.248
11/4
1/4
0.25
2.7
9.3
194
Automatenstahl
0.656
05000177017
05000177017
5/8-11
2A-UNC
0.31
11/2
5/16
0.313
3.5
10.6
482
Automatenstahl
1242
05000177018
05000177018
5/8-11
2A-UNC
0.31
11/2
5/16
0.313
3.5
10.6
194
Automatenstahl
1242
05000177003
05000177003
8-32
2A-UNC
0.07
5/8
5/64
0.094
0.8
2.3
482
Automatenstahl
0.042
05000177008
05000177008
1/4-20
2A-UNC
0.119
1
1/8
0.188
1
4
194
Automatenstahl
0.134
05000177022
05000177022
1-8
2A-UNC
0.499
213/32
3/8
0.5
4
31
194
Automatenstahl
5443
05000177026
05000177026
8-32
2A-UNC
0.07
5/8
5/64
0.094
2.6
6.6
194
Automatenstahl
0.042
05000177027
05000177027
10-32
2A-UNF
0.093
3/4
3/32
0.125
3.2
9
482
Automatenstahl
0.067
05000177028
05000177028
10-32
2A-UNF
0.093
3/4
3/32
0.125
3.2
9
194
Automatenstahl
0.067
05000177019
05000177019
3/4-10
2A-UNC
0.374
13/4
3/8
0.313
5.5
14.5
482
Automatenstahl
2152
05000177009
05000177009
1/4-28
2A-UNF
0.119
1
1/8
0.188
1
4
482
Automatenstahl
0.145
05000177004
05000177004
8-32
2A-UNC
0.07
5/8
5/64
0.094
0.8
2.3
194
Automatenstahl
0.042
05000177023
05000177023
6-32
2A-UNC
0.046
17/32
1/16
0.063
1.5
3.4
482
Automatenstahl
0.026
05000177029
05000177029
1/4-20
2A-UNC
0.119
1
1/8
0.188
3.1
10.1
482
Automatenstahl
0.134
05000177030
05000177030
1/4-20
2A-UNC
0.119
1
1/8
0.188
3.1
10.1
194
Automatenstahl
0.134
05000177031
05000177031
1/4-28
2A-UNF
0.119
1
1/8
0.188
3.1
10.1
482
Automatenstahl
0.145
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
03040 inch - Spring plungers with hexagon socket and thrust pin, steel
norelem
30.04.2024
05000133000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
31.05.2022
05000134000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
31.05.2022
05000178000 - Spring plunger, with bolt and hexagon socket - INCH
SToxxparts
31.05.2022
Fitting A3 threaded sleeve
Metalwork
21.07.2022
Series 069 Nut with hexagon socket - High - Flat fan nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表