您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Unscreened Backshells & Adapters
TE Connectivity
Connectors
Connector Backshells & Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshells_and_adapters/unscreened_backshells_and_adapters.prj},{NB=807504-000},{PN=807504-000},{SHA256=QnmDdr6XUQpz0Ze8SoRAA+4vNtF4RNQTkPE7688QIMY=},{INAME=00142__c2d8075042d0002do2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-807504-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=201M108-19G},{ALIAS=N/A},{AA=N/A},{MATERIAL=N/A},{APM=N/A},{LA=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AA
Adapter Angle
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APM
Adapter Plating Material
ⁿ/ₐ
LA
Length of Adapter
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
RB
Recommended Boot
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
004845-000
004845-000
209M410-19B
1190037-3
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
018155-000
018155-000
HEX40-AC-00-09-A1-1
8-1190141-7, HEX40-AC-00-...
Straight
Aluminum Alloy
Electroless Nickel
Standard
N/A
N/A
N/A
202K132
N/A
022763-000
022763-000
209M412-19C
2-1190176-3
Straight
Aluminum Alloy
Electroless Nickel
N/A
N/A
8 – 11.9
.32 – .47
N/A
For Specific shell size i...
044674-000
044674-000
209M412-19B
2-1190343-1, 209M412-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
053524-000
053524-000
209M424-19B
7-1190408-2
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
062222-000
062222-000
201M908-19B
6-1190470-2, 201M908-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
063901-000
063901-000
201M924-19B
3-1190483-4, 201M924-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
072733-000
072733-000
209M410-62J
209M410-62J, 1190545-5
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
078657-000
078657-000
KTKK-0450
9-1190584-4
Straight
Low Fire Hazard Material
N/A
N/A
N/A
10 – 21
.394 – .827
N/A
Molded part has hot-melt ...
094711-000
094711-000
HEX40-AB-90-19-A7-1
1-1190694-2
90
Aluminum Alloy
Cadmium over Electroless ...
Standard
N/A
N/A
N/A
202K174-25-G03-0
N/A
095072-000
095072-000
201M916-19C
5-1190696-9, 201M916-19C
Straight
Aluminum Alloy
Electroless Nickel
N/A
N/A
16 – 24.5
.63 – .97
N/A
For Specific shell size i...
106683-000
106683-000
KTKK-0619
1-1190779-9, KTKK-0619
Straight
Low Fire Hazard Material
N/A
N/A
N/A
10 – 21
.394 – .827
N/A
Molded part has hot-melt ...
118712-000
118712-000
209M408-19B
6-1190863-9
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
118789-000
118789-000
201M114-19B
2-1190864-5, 201M114-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
128148-000
128148-000
229M314-01W-ET
4-1198294-1
Straight
Aluminum Alloy
N/A
N/A
N/A
8 – 15
.32 – .59
N/A
For Specific shell size i...
128305-000
128305-000
HEX40-AB-00-13-A3-1
3-1190932-1
Straight
Aluminum Alloy
Cadmium over Electroless ...
Standard
N/A
N/A
N/A
202K153-25-G03-0
N/A
143089-000
143089-000
KTKK-1113
5-1191035-1
Straight
Fluid Resistant Elastomer
N/A
N/A
N/A
7.2 – 15
.283 – .591
N/A
Molded part has hot-melt ...
144169-000
144169-000
HEX54-AB-00-15-A5-1
1-1191042-0
Straight
Aluminum Alloy
Cadmium over Electroless ...
Standard
N/A
N/A
N/A
202K163-25-G03-0
N/A
160509-000
160509-000
HEX40-AB-00-11-A2-1
1191159-6, HEX40-AB-00-11...
Straight
Aluminum Alloy
Cadmium over Electroless ...
Standard
N/A
N/A
N/A
202K153-25-G03-0
N/A
161957-000
161957-000
225M514-19B
5-1191169-8, 225M514-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
165479-000
165479-000
201M710-19C
5-1191194-6, 201M710-19C
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
177221-000
177221-000
KTKK-1124
2-1191288-6, KTKK-1124
45
Fluid Resistant Elastomer
N/A
N/A
N/A
8.5 – 17
.335 – .669
N/A
Molded part has hot-melt ...
184750-000
184750-000
201M108-19B
3-1191341-5, 201M108-19B
Straight
Aluminum Alloy
Cadmium over Electroless ...
N/A
N/A
N/A
N/A
N/A
For Specific shell size i...
191145-000
191145-000
HEX40-AC-00-11-A2-1
5-1191386-1
Straight
Aluminum Alloy
Electroless Nickel
Standard
N/A
N/A
N/A
202K153-25-G03-0
N/A
228311-000
228311-000
HEX40-AC-00-21-A9-1-DS
9-1191679-5, HEX40-AC-00-...
Straight
Aluminum Alloy
Electroless Nickel
Standard
N/A
N/A
N/A
202K174-25-G03-0
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Circular Connectors
TE Connectivity
27.03.2020
Screened Backshells & Adapters
TE Connectivity
05.12.2019
DTS26F11-98SN [V001]
TE Connectivity
09.06.2020
Ruggedized Backshells & Adapters
TE Connectivity
05.12.2019
102-100-01
Amphenol RF
29.10.2020
Helashrink Serie 100 - gerade - Helashrink Serie 100 - gerade
HellermannTyton
24.10.2022
HD34-18-8PN-072
TE Connectivity
27.05.2020
SKINTOP® STR - Cable gland plastic reduced
LAPP
15.05.2024
Circular Power Connectors
TE Connectivity
11.12.2019
Model 702 - Incremental Shaft Encoder
Encoder Products
11.10.2022
Helashrink Serie 1100 - Rechtwinklig - Helashrink Serie 1100 - Rechtwinklig
HellermannTyton
24.10.2022
201M118-19B
TE Connectivity
28.05.2020
Rectangular Backshells & Clamps
TE Connectivity
03.06.2020
R85049/85-12N02
TE Connectivity
28.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表